Publiko produktet
71018 - Vandal Proof Washbassin Extra flat
Presto

71018 - Vandal Proof Washbassin Extra flat

71018 - STAINLESS STEEL SANITARYWARE - Vandal Proof Washbassin Extra flat

Özellikler
  • > Description:

    • Seamless shaped vandal resistant washbasin without overflow
    • With pressed in grill drain and welded drain pipe
    • Closed bottom with entrance hatchway for attachment and connection.
    • Water trap could be install in or behind the wall
    • Fit for wheel chair users and disable people

    > Material:

    • Stainless steel AISI 304
    • 1,5 mm Thickness
    • Satin brushed finish

    > Dimension:

    • W 400 x D 390 x H 148 mm
    • Washbowl Ø 300 mm H 60mm

    > Certification:

    • CE certification
    • Comply with NF EN 14388 - CL 00
Teknik özellikler
  • Benzersiz ref.71018-vandal-proof-washbassin-extra-flat
  • Ürün ailesiSanitary
  • Ürün grubuStainless Steel Sanitary ware
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2025-10-19
  • Baskı numarası1
  • Yükseklik (mm)148
  • Genişlik (mm)400
  • Derinlik (mm)390
İlgili
  • Ana malzemeStainless steel 304
  • Tasarım yeriFransa
  • Üretim yeriFransa
Sınıflandırma
  • BIMobject kategorisiHijyenik - Lavabolar

Bölge bulunurluk durumu

Asya Avrupa Afrika Güney Amerika Okyanusya Kuzey Amerika