High-performance exterior long-throw floodlight with intelligent RGBA light
ReachElite High Punch is a premium exterior long-throw luminaire designed to light large-scale outdoor structures ranging from bridges and facades to monuments and skyscrapers. Powerful enough to hit targets up to 381 m (1,250 ft) away with the 300 W luminaire, ReachElite High Punch raises the bar for optical control, performance and beam quality in LED lighting. What sets ReachElite apart from the competition is its application efficiency, high punch, and adaptability. ReachElite delivers high-quality color light exactly where you want it. With a native beam angle under 3°, ReachElite introduces a new level of precision and punch to the premium exterior LED luminaire market.
Bölge bulunurluk durumu
| Asya |
|---|
Azerbaycan |
Bangladeş |
Bhutan |
British Indian Ocean Territory |
Brunei Sultanlığı |
Christmas Adası |
Çin |
Cocos Adaları |
Endonezya |
Ermenistan |
Filipinler |
Güney Kore |
Gürcistan |
Hindistan |
Hong Kong |
Japonya |
Kamboçya |
Kazakistan |
Kırgızistan |
Kuzey Kore |
Laos |
Macau |
Maldivler |
Malezya |
Moğolistan |
Myanmar (Burma) |
Nepal |
Özbekistan |
Pakistan |
Singapur |
Sri Lanka |
Tacikistan |
Tayland |
Tayvan |
Türkmenistan |
Vietnam |