Publiko produktet
SCH80 CPVC/PVC Vanstone Flange w/ CPVC/PVC Ring (Spig) - 856
SCH80 CPVC/PVC Vanstone Flange w/ CPVC/PVC Ring (Spig) - 856

    SCH80 CPVC/PVC Vanstone Flange w/ CPVC/PVC Ring (Spig) - 856

    SPEARS® EverTUFF® Industrial Schedule 80 CPVC/PVC pipe and fitting designs combine years of proven experience with computer generated stress analysis to yield the optimum physical structure and performance for each fitting. Material reinforcement is uniformly placed in stress concentration areas for substantially improved pressure handling capability. Spears® EverTUFF® CPVC/PVC pipe, fittings and Spears® CPVC/PVC solvent cement are Certified lead-free by NSF®International (NSF®) in accordance with ANSI/NSF® 61 and NSF® 372 for compliance with all State & Federal Regulations. Approved by national, state and most municipal building codes and listed by ICC to ASTM E84 for Flame & Smoke Characteristics of less than 25/50 for use in return air plenums (See PMG Listing No. PMG-1278 at www.icc-es-pmg.org) Resulting products are subjected to numerous verification tests to assure the very best CPVC/PVC piping products available. - 856
    Teknik özellikler
    • Benzersiz ref.spears-856
    • Ürün ailesiSCH80
    • Ürün grubuFlange
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2020-10-02
    • Baskı numarası1
    İlgili
    • Ana malzemeCPVC
    • İkincil malzemePVC
    • Tasarım yeriBirleşik Devletler
    • Üretim yeriBirleşik Devletler
    Sınıflandırma
    • BIMobject kategorisiSıhhi tesisat - Bağlantılar
    • IFC sınıflandırmasıBoru Bağlantısı
    • UNSPSC adıPlumbing connectors
    • UNSPSC kodu40141720
    • Uniclass 2015 koduAc_10_40_63
    • Uniclass 2015 açıklamasıPipe fitting
    • OmniClass numarası23-27 43 00
    • OmniClass başlığıPipe Fittings
    • CSI UniFormat II koduC1030
    • CSI UniFormat II başlığıFittings

    Bölge bulunurluk durumu

    Kuzey Amerika