Publiko produktet
Skoga Corner Half Round, 80x80, Hold Grip
Svedbergs

Skoga Corner Half Round, 80x80, Hold Grip

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Skoga corner shower half round consists of two openable doors with transparent sealing strip at the bottom. The doors can be folded inward when the shower is not in use, freeing up maximum floor space. Threshold-free - handicap friendly. Hardened safety glass 6 mm. Wall profile allows pipe wiring 30 mm from wall. The shower walls can be supplemented with building profiles 30 or 50 mm. Height 198 cm. Doorway 99-113 cm. All dimensions are reversible for the right or left position of the shower corner.

Teknik özellikler
  • Benzersiz ref.Skoga_HR_80x80_HG
  • Ürün ailesiSkoga
  • Ürün grubuShower Screen
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2019-10-09
  • Baskı numarası1
  • Yükseklik (mm)1980
  • Genişlik (mm)800
  • Derinlik (mm)800
İlgili
  • Ana malzemeCam
  • Tasarım yeriİsveç
  • Üretim yeriİsveç
Sınıflandırma
  • BIMobject kategorisiHijyenik - Duşlar
  • Uniclass 2015 koduPr_40_20_06_79
  • Uniclass 2015 açıklamasıShower enclosures