Публікуйте свої продукти
Clip-Linear-Lsc-105
ACGI

Clip-Linear-Lsc-105

ACGI Linear Systems feature two basic series: Linear Open (LO) and Linear Closed (LC). Both systems are availble in solid wood or wood veneer depending on plank size and design requirements. Typical veneer lengths are 8' and 10' with some reaching 12'. Solid wood lengths depend on species and lumber grade. Linear Closed Series 1 [LC1] is designed with a tongue-and-groove edge for a continuous plank ceiling or wall. Custom reveal profiles are available in addition to our four standard options. LC1 planks are typically made with solid wood. Veneered material can also be used but the core material may be visible depending on the joint reveal profile. Standard LC1 planks are 3
/4" thick (other thicknesses available upon request). Maximum plank width will vary based on wood species. LC1 planks install using concealed clips (LSC-101). Ceiling applications suspend from 15
⁄16 " HD T-grid. Wall applications attach using sheathing or furring strips.

Технічна специфікація
  • Унікальний номерclip_liear_lsc_105
  • Сімейство продуктівLinear
  • Група продуктівCeilings
  • ТипObject (single object)
  • Дата публікації2014-01-01
  • Номер видання1
  • Висота (мм)0.91
  • Ширина (мм)3.66
  • Глибина (мм)5.72
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - стелі
  • Номер OmniClass23-15 19 23 11 11 17
  • Заголовок OmniClassMechanical Fasteners for Suspended Ceilings

Схожі продукти