Публікуйте свої продукти
AdirMed Adjustable Medical Exam Table
AdirMed Adjustable Medical Exam Table
AdirMed Adjustable Medical Exam Table
AdirMed Adjustable Medical Exam Table
    AdirMed

    AdirMed Adjustable Medical Exam Table

    • DURABLE CONSTRUCTION. The AdirMed medical exam table's frame is made using resilient, heavy-duty powder coated steel. It has a solid design that provides a stable surface that can handle up to 440 lbs. of weight during an examination.
    • EXCELLENT FUNCTIONALITY. A useful and practical paper towel dispenser is integrated into the front part of the frame to maximize convenient access to paper towels for any need. Additionally, the frame has a bar that allows the backrest to be adjusted to multiple positions for a better patient approach.
    • CONVENIENT MEDICAL EXAMINATION. Designed to offer a smooth, seamless medical exam, the AdirMed boasts 2” foam padding to maximize each patient's comfortability and an H-Brace frame for easy access to a patient from any side of the table. Plus, the table is easy to clean in between visits.
    • LONG-LASTING PADDING. Foam padding is manufactured with resistant materials to provide long-lasting use, and features rounded corners for the safety of patients and practitioners. Furthermore, the seamless upholstery with a knitted back provides added strength and ease of maintenance.
    • LIGHTWEIGHT DESIGN. The incredibly, lightweight construction of only 60 lbs. ensures flexibility, allowing you to customize your office space at any time. Whether the floors need to be cleaned or you need to change things up a bit, this minimal weight makes it easy to reposition the table to any new location.

    As Featured on Amazon.com

    #AdirMed #ExamTable #AdjustableExamTable

    Специфікація
    • Features an adjustable backrest that can be put in multiple positions for added comfort and use in the field.
      Built with 2″ padding that is free from seams and has rounded corners for added comfort.
      Includes a convenient and easy to access horizontal paper towel dispenser roll bar for quick access when needed.
      Able to hold up to 440 lbs.
      Built on a 100% powder coated steel frame for durability and sturdiness.

    Технічна специфікація
    • Унікальний номерAdirMed-Adjustable-Medical-Exam-Table
    • Сімейство продуктівExam Table
    • Група продуктівAdjustable
    • ТипDocumentation (info)
    • Дата публікації2019-03-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийPowder coated steel
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCOffice Equipment and Accessories and Supplies
    • Код UNSPSC44
    • Код CSI MasterFormat 201411 28 00
    • Заголовок CSI MasterFormat 2014Office Equipment
    • Номер OmniClass23-25 00 00
    • Заголовок OmniClassMedical and Laboratory Equipment

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit