Публікуйте свої продукти
AdirMed Locking Wall Mount Drug Cabinet
AdirMed Locking Wall Mount Drug Cabinet
AdirMed Locking Wall Mount Drug Cabinet
AdirMed Locking Wall Mount Drug Cabinet
    AdirMed

    AdirMed Locking Wall Mount Drug Cabinet

    • QUALITY CONSTRUCTION. Built to last, the AdirMed is made with all-steel construction to supply long-lasting strength and use for years to come. This material is also easy to clean, simplifying maintenance and housekeeping jobs.
    • SUFFICIENT STORAGE. Measuring 6" H x 12.5" W x 5.9" D in size, this cabinet provides sufficient space to safely store medications and medical supplies, while taking up minimal space in smaller locations.
    • SECURE DESIGN. Safely store prescriptions, OTC and other medications safely away from kids and other unauthorized people. The AdirMed Locking Drug Cabinet is outfitted with a lock and comes with two keys for easy access inside.
    • VERSATILE USE. Ideal for homes, offices, schools or clinics, this cabinet is a safe and secure way to store medical supplies and medicine. It’s furnished in a smooth, white powder-coated finish to maintain a professional appearance at all times.
    • EASY INSTALLATION. AdirMed’s Steel Drug Cabinet is outfitted with pre-drilled mounting holes and comes complete with supplied hardware for easy attachment to walls, carts or doors where access to contents must be controlled.

    As Featured on Amazon.com

    #AdirMed #LockingDrugCabinet #WallMountDrugCabinet

    Специфікація
    • Steel construction plus lock resists unauthorized access.
      Mount anywhere on firm surfaces using supplied hardware for added content security.
      Designed to open lid up or down whichever is most convenient.
      Smooth white powder coated finish easy to clean, maintains “like new” appearance.
      Also ideal for safe storage of passports, iPods, checkbooks, other valuables.

    Технічна специфікація
    • Унікальний номерAdirMed-Locking-Wall-Mount-Drug-Cabinet
    • Сімейство продуктівDrug Cabinet
    • Група продуктівLocking
    • ТипDocumentation (info)
    • Дата публікації2019-03-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCCabinets
    • Код UNSPSC30161801
    • Код CSI MasterFormat 201410 43 16
    • Заголовок CSI MasterFormat 2014First Aid Cabinets
    • Номер OmniClass23-25 00 00
    • Заголовок OmniClassMedical and Laboratory Equipment

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit