Публікуйте свої продукти
Benchmark 5000 - Gas-Fired Boiler
AERCO

Benchmark 5000 - Gas-Fired Boiler

Measuring only 79 H x 34 W x 109 D (inches), the Benchmark 6000 (BMK6000) features 15:1 turndown for energy efficiency, Low NOx emissions, and high reliability in an unmatched compact footprint that is half the size of any other 6 million BTU/hr boiler on the market. Incorporating AERCO’s field-proven stainless steel, fire-tube design, the BMK6000 provides consulting-specifying engineers, facilities management, and building owners with a boiler that provides flexibility to fit in both retrofit and new construction that require one or multiple 6 million BTU/hr boilers.

The Benchmark 6000 (BMK6000) that features 15:1 turndown for energy efficiency, Low NOx emissions, and high reliability in an unmatched compact footprint that is half the size of any other 6 million BTU/hr boiler on the market. Incorporating AERCO’s field-proven stainless steel, fire-tube design, the BMK6000 provides consulting-specifying engineers, facilities management, and building owners with a boiler that provides flexibility to fit in both retrofit and new construction that require one or multiple 6 million BTU/hr boilers.

The new BMK6000 has an operating efficiency of 92.5% to reduce operating expenses and yield the highest possible seasonal fuel savings. Measuring only 79 H x 34 W x 109 D (inches), the redesigned BMK6000 is the most compactly designed 6 million BTU/hr boiler in the market, and approximately the same size of other 3 million BTU/hr boilers. Another design advantage of the BMK6000 is the 439 stainless steel construction that helps the boiler achieve high efficiency. It also improves longevity and creates greater heat exchanger cycling resistance.

The BMK6000 comes standard with AERCO’s patented Oxygen Level (O2) monitoring system that can display the O2 level directly on the boiler’s C-More™ Touch Screen Control Package in real time. This is the first step to O2 trim with will be available 4th quarter this year.

For added convenience, AERCO’s remote data collection option continually monitors the internal operations, scanning performance parameters and potential fault risks. This information is collected and evaluated at our data center which has the capability to monitor performance trends and fault occurrences. The BMK6000 can also be remotely accessed via Modbus or Intranet, enabling the boiler’s emissions level and fuel economy to be measured without traditional calibration devices, helping to maximize fuel economy.

Employing a proven Low NOx burner design and proprietary fuel system, the new BMK6000 supports strict emissions control. The boiler delivers

The BMK6000 can be serviced via the front or top of the boiler, as well as the side, allowing for true side-by-side installation, further reducing footprint requirements. The boiler offers a number of venting capabilities including sidewall, through-the-roof, and sealed combustion for broad installation flexibility. BMK6000 boilers come with a life warranty against Thermal Shock & 10-year pro-rated against condensate corrosion and manufacturing defects heat exchanger warranty.
Технічна специфікація
  • Унікальний номерaerco-benchmark-5000
  • Сімейство продуктівHot Water Heat Generators
  • Група продуктівBoiler
  • ТипObject (single object)
  • Дата публікації2017-01-08
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectHVAC - Котли
  • Класифікація IFCBoiler
  • Назва UNSPSCBoilers
  • Код UNSPSC401020
  • Код Uniclass 2015Ac_15_15_08
  • Опис Uniclass 2015Boilers, heating and hot water systems surveying
  • Код CSI MasterFormat 201423 52 00
  • Заголовок CSI MasterFormat 2014Heating Boilers
  • Номер OmniClass23-33 11 00
  • Заголовок OmniClassCommercial Boilers
  • Код CSI UniFormat IID3020
  • Заголовок CSI UniFormat IIHeat Generating Systems

Доступність регіону

Північна Америка
United States

Схожі продукти