Публікуйте свої продукти
AF BAGS cable tray penetrations
AF BAGS cable tray penetrations
AF BAGS cable tray penetrations
AF BAGS cable tray penetrations
AF BAGS cable tray penetrations
AF BAGS cable tray penetrations
AF BAGS cable tray penetrations
AF BAGS cable tray penetrations
AF BAGS cable tray penetrations
    AF SYSTEMS

    AF BAGS cable tray penetrations

    AF BAGS are intumescent and ablative fireproof pillows certified under EN 1366-3 for sealing up to EI 240 of cable tray penetrations.

    AF BAGS are recommended when frequent systems maintenance or modification is required. They can be easily removed and re-positioned once the work has been carried out. AF BAGS consist of a non-combustible glass fibre casing, treated with a special polyurethane product containing intumescent granular material, thermal insulating aggregates and products which gradually release water. The AF BAGS expand as the temperature rises (over 180°C).

    AF Systems, your Partner in Passive Fire Protection

    Специфікація
    • Supply and application of AF BAGS fireproof pillows, consisting of a 200 g/m² non-combustible fibreglass casing and containing intumescent granular compounds, thermal insulating aggregates and products with gradual release of water, for protection up to EI 240 of cable tray penetrations in walls, floors and on a structure consisting of AF PANEL rock wool double panel. The product is certified for "small" - "medium" and "large" cable penetrations, to create a fireproof seal for cables with a diameter of up to 21 mm ("small") with a sealing depth of 120 mm even on non-conventional structures such as sandwich and self-supporting walls.

    Технічна специфікація
    • Унікальний номерAF-BAGS-sacchetto-antifuoco-per-attraversamenti-di-passerelle-portacavi
    • Сімейство продуктівFire Stopping
    • Група продуктівAF BAGS
    • ТипObject (single object)
    • Дата публікації2019-10-01
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийGlass fibre
    • Матеріал допоміжнийFiber Glass
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectFire Products - Захист від вогню
    • Класифікація IFCObject
    • Код за ETIMEG000056
    • Назва за ETIMFire protection systems
    • Назва UNSPSCFire protection
    • Код UNSPSC4619
    • Код Uniclass 2015Ss_25_60_30
    • Опис Uniclass 2015Fire stopping systems
    • Код CSI MasterFormat 201407 84 00
    • Заголовок CSI MasterFormat 2014Firestopping
    • Номер OmniClass23-13 25 13
    • Заголовок OmniClassFirestopping
    • Код CSI UniFormat IID40
    • Заголовок CSI UniFormat IIFIRE PROTECTION
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
    4.2 з 5 зірок 4.2 (69)
    4.8 з 5 зірок 4.8 (11)
    4.7 з 5 зірок 4.7 (24)
    4.4 з 5 зірок 4.4 (14)
    4.7 з 5 зірок 4.7 (17)