Публікуйте свої продукти
Air Data Routers ADR50
Aircuity

Air Data Routers ADR50

The Air Data Router (ADR) provides distributed air and data packet routing of a host of environmental conditions throughout a facility. The Air Data Routers receive commands from the SST Series Sensor Suite to open the router’s on-board solenoid valve for the test area to be monitored while simultaneously closing all the other solenoid valves in the system. Air “packets” are then drawn from the test area through the OptiNet Structured Cable back to the sensors within the Sensor Suite. Multiple areas can be monitored from one Air Data Router, while routers can be networked as part of a larger distributed system. Point expansion capabilities at the Air Data Router are also available for interfacing with a Building Management System and other HVAC equipment.

Специфікація
  • • Up to 4 individual test areas can be monitored from each Air Data Router
    • Interfaces to a combination of discrete physical sensors, and remote virtual sensors
    • Flexible input/output expansion capability for additional monitoring and interfacing to a Building Management System
    • Communicates via the OptiNet® network connection to the SST Series Sensor Suite

Технічна специфікація
  • Унікальний номерair_data_routers_adr50
  • Сімейство продуктівMechanical Equipment
  • Група продуктівAir Data Routers
  • ТипObject (single object)
  • Дата публікації2014-01-01
  • Номер видання1
  • Висота (мм)30.5
  • Ширина (мм)30.5
  • Глибина (мм)11.43
Пов'язані
  • Матеріал основнийMetal
  • Матеріал допоміжнийPlastic
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
  • Вага нетто (кг)6.67
Класифікація
  • Категорія BIMobjectHVAC - Other
  • Номер OmniClass23-27 15 23
  • Заголовок OmniClassHVAC Controls

Схожі продукти