Публікуйте свої продукти
RTS® Humidifier RX Series
RTS® Humidifier RX Series
RTS® Humidifier RX Series
    DriSteem

    RTS® Humidifier RX Series

    4.7 з 5 зірок4.7(9 відгуки)

    The RTS humidifier is a compact, elegant, cabinet-style unit compatible with all water types (tap, softened, deionized, reverse osmosis) and numerous dispersion options. Installation is a snap, just attach the frame to a supporting structure and connect electrical and water services.

    The RTS has 21 basic models, with capacities up to 324 lbs/hr (147 kg/h).

    • Removable front covers with quarter-turn latches allow easy one-sided access to the tank and electrical connections
    • Large clean-out and heater plate allows for easy access when cleaning the tank.
    • DriSteem’s smart drain technology adjusts drain intervals automatically based on water quality. Draining removes precipitated minerals from the tank.
    • Matching Space Distribution Units disperse steam with no visible vapor trail (SDU-I-RX), making the RTS humidifier ideal for use in finished spaces.
    • Industry-leading functionality of Vapor-logic® controller with an intuitive touchscreen interface.
      • Start-up wizard for simplified setup; scan QR codes to access product manuals
      • Color-coded alerts to reduce down-time and technical calls
      • Contextual Help link on every screen
    Специфікація
    • Capacity: Steam capacities from 6 to 324 lbs/hr (2.6 - 147 kg/h);link up to 8 units for capacity up to 2,592 lbs/hr (1,176 kg/hr)

      Control: ±1% RH, Vapor-logic controller

      Applications: Designed to work with any voltage with a wide range ofheater sizes, staging options, and model configurations

      Options: Water treatment system, climate controlled outdoor enclosure

    Технічна специфікація
    • Унікальний номерrts-humidifier-rx-series
    • Сімейство продуктівSteam Generation
    • Група продуктівElectric Steam Humidifiers
    • ТипObject (single object)
    • Дата публікації2021-12-20
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectHVAC - Other
    • Класифікація IFCHumidifier
    • Код за ETIMEC011628
    • Назва за ETIMHumidifier (steam)
    • Назва UNSPSCHumidifiers
    • Код UNSPSC40101903
    • Код Uniclass 2015Pr_65_67_39_84
    • Опис Uniclass 2015Steam humidifiers
    • Код CSI MasterFormat 201423 84 13
    • Заголовок CSI MasterFormat 2014Humidifiers
    • Номер OmniClass23-33 27 15
    • Заголовок OmniClassAir Humidifiers
    • Код CSI UniFormat IID3090
    • Заголовок CSI UniFormat IIOther HVAC Systems & Equipment