Публікуйте свої продукти
Motorized plenum Fujitsu low profile 2_3 dampers
Airzone

Motorized plenum Fujitsu low profile 2_3 dampers

Airzone motorized plenum with collar that mechanically adapts to the main ducted AC units.

Airzone motorized plenum includes:

● Main control board that controls the system through wired and wireless devices.

● Webserver Airzone Cloud Wi-Fi.

● Communication gateway (for more information, see the technical datasheet of the gateway).

● Wi-Fi electricity consumption measurement pack Airzone.

● Round dampers of 200/150 mm in diameter.

● Manual airflow control system.

● Controlled mechanical ventilation (CMV) input of 150 mm in diameter.

● Air purification system through ionization.

● Air quality meter AirQ Sensor; with bus cable (15m).

● Depending on the motorized plenum (nº of dampers and settings) and the controlled indoor unit, the sound pressure may vary to ±3 dB(A) and the pressure drop may vary from 5 to 15 Pa.

Специфікація
  • Easyzone-motorized plenum is the perfect solution to optimize the performance of installations with VRF or Inverter units. This solution consists of a plug&play system that transforms ducted AC units into highly-efficient zoning systems. Main features: • Independent temperatures • Easy to install • Energy efficiency optimization • Maximum modularity • Economic savings • Possibility of remote control It is factory-wired to avoid any wiring errors.
Технічна специфікація
  • Унікальний номерEasyzone_AZEZ6FUJSL_2_3
  • Сімейство продуктівEasyzone
  • Група продуктівMotorized plenum
  • ТипObject (single object)
  • Дата публікації2017-03-30
  • Номер видання1
  • Висота (мм)210
  • Ширина (мм)720
  • Глибина (мм)244
Пов'язані
  • Матеріал основнийGalvanized steel
  • Матеріал допоміжнийSheet metal
  • Розроблено вSpain
  • Виготовлено вSpain
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Класифікація IFCDistribution Control Element
  • Код за ETIMEC011777
  • Назва за ETIMPlenum for airconditioning unit
  • Назва UNSPSCDucts
  • Код UNSPSC401419
  • Код Uniclass 2015Ss_65_80
  • Опис Uniclass 2015Air conditioning systems
  • Код CSI MasterFormat 201423 09 33
  • Заголовок CSI MasterFormat 2014Electric and Electronic Control System for HVAC
  • Номер OmniClass23-33 49 00
  • Заголовок OmniClassHVAC Ductwork
  • Код CSI UniFormat IID3090
  • Заголовок CSI UniFormat IIOther HVAC Systems & Equipment

Доступність регіону

Європа Азія Північна Америка Південна Америка Африка
Åland Islands
Afghanistan
Anguilla
Argentina
Egypt
Albania
Bahrain
Antigua and Barbuda
Bolivia
Morocco
Andorra
Iran
Aruba
Brazil
Austria
Iraq
Barbados
Chile
Belarus
Israel
Belize
Colombia
Belgium
Jordan
Bermuda
Ecuador
Bosnia and Herzegovina
Kuwait
British Virgin Islands
Falkland Islands (Islas Malvinas)
Bulgaria
Lebanon
Canada
French Guiana
Croatia
Oman
Caribbean Netherlands
Guyana
Cyprus
Palestine
Cayman Islands
Paraguay
Czech Republic
Qatar
Collectivity of Saint Martin
Peru
Denmark
Saudi Arabia
Costa Rica
Suriname
Estonia
Syria
Cuba
Uruguay
Faroe Islands
Türkiye
Curaçao
Venezuela
Finland
United Arab Emirates
Dominica
France
Yemen
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit