Публікуйте свої продукти
HEATER RABBIT H_20 - Dual application towel radiator
HEATER RABBIT H_20 - Dual application towel radiator
HEATER RABBIT H_20 - Dual application towel radiator
HEATER RABBIT H_20 - Dual application towel radiator
HEATER RABBIT H_20 - Dual application towel radiator
    Antrax IT

    HEATER RABBIT H_20 - Dual application towel radiator

    Operation: Dual Application

    Daily gestures that take place in the bathroom are translated into a multi-function object in the towel warmer Rabbit collection: from the possibility of easily hanging the bathrobe, to the arrangement of towels on the tubulars, and the diffusion of thermal comfort in the room, the family fulfills numerous services, offering three possible versions, identical in size. What differentiates them are the shapes of the horizontal elements. Elements are grouped in regular rhythms and welded to the vertical stands, that long on top of the radiator naturally create two hooks on which it is possible to attach bathrobes. The model Rabbit H_20 is characterized by a rectangular section of element 20x15 mm.

    Технічна специфікація
    • Унікальний номерrabbit-h-20-dual-application
    • Сімейство продуктівBATH COLLECTION
    • Група продуктівRABBIT COLLECTION
    • ТипObject (single object)
    • Дата публікації2025-01-09
    • Номер видання1
    Пов'язані
    • Матеріал основнийCarbon Steel
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectHVAC - Heaters

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка