Публікуйте свої продукти
Rapid PRO LRP045 Air Heaters
Apen Group

Rapid PRO LRP045 Air Heaters

Suspended modulating heater. The Rapid Pro (LRP) series is a more advanced version of our Plus and Rapid suspended heaters that’s designed to meet the new requirements of the EU 2281/2016 legislation, in force since 01/01/2021 (ErP 2021). Rapid Pro heaters are modulating heating systems that use a continuous modulation system to better optimise the heating system and reduce the stratification of heat within the work environment, without condensation. Using the best premix burner technology and the best raw materials, we offer our Partners and End Users a heating solution that: - Will last over time. - Meets to the concrete needs of the markets. - Meets the increasingly restrictive requirements of the national and European regulations. The Rapid Pro is the new solution developed by Apen Group based on over 50 years of experience. Technical characteristics - Output ranging from 9 kW to 92 kW; - Sealed combustion circuit; - AISI 441 stainless steel combustion chamber, and AISI 441 low-carbon stainless steel heat exchanger tube and flue collection box; - Efficiency up to 97% (ncv); - Premixed gas modulating burner, low NOx emissions (class 5) in compliance with the EN 1020 2009 standard; - Microprocessor-controlled electronic control board with continuous heat output modulation, which provides for an energy savings of up to 40%; - Excellent reduction of air stratification; - An advanced air/gas mixing technique guarantees the heater’s complete safety; - Safety thermostat; - 230V/1ph/50Hz power supply; - Compliant with all the applicable EC regulations.
Специфікація
  • Hot air generator with direct air/air exchange with premixed natural gas or LPG gas burner, with continuous modulation of the thermal power. Sealed combustion circuit. The Rapid PRO LRP series generator features: - Combustion chamber in stainless steel AISI 441, with low carbon content. - Safety thermostat supplied as standard. - Condensate drain siphon with electrode for clogging detection supplied as standard. - Electronic card controlled by microprocessor, which allows energy savings up to 30% and efficiency up to 96.8% (Hi). - LCD interface panel with temperature management, ignition, regulation and parameterization functions of the gas module. - Conversion kit for LPG gas supplied as standard. CE approval. Appliance type B23, B23P, C13, C33, C43, C53, C63, in compliance for construction and purpose with the Gas Appliance Regulation 2016/426/EC, the requirements of the Low Voltage Directive 2014/35/EU, the requirements of the ROHS Directive III 2015/863/EU, the requirements of the ROHS II Directive 2011/65/EU, the requirements of the Electromagnetic Compatibility Directive 014/30/EU and the requirements of the ErP Regulation 2281/2016/EU. Certified welds according to: EN ISO 15614-1 Qualification of welding procedures for metallic materials - Welding procedure qualification tests, EN ISO 15613 Specification and qualification of welding procedures for metallic materials - qualification based on pre-welding tests production, EN ISO 9606-1 Specification and qualification of welders for fusion welding of steels.
Технічна специфікація
  • Унікальний номерRapid_PRO_LRP045
  • Сімейство продуктівGas Heaters
  • Група продуктівRapid PRO LRP series
  • ТипObject (single object)
  • Дата публікації2023-02-06
  • Номер видання1
  • Висота (мм)690
  • Ширина (мм)985
  • Глибина (мм)500
Посилання
Пов'язані
  • Матеріал основнийStainless steel
  • Матеріал допоміжнийSheet metal
  • Розроблено вItaly
  • Виготовлено вItaly
  • Вага нетто (кг)70
Класифікація
  • Категорія BIMobjectHVAC - Heaters
  • Класифікація IFCAir Terminal
  • Назва UNSPSCSpace heaters
  • Код UNSPSC40101819
  • Код Uniclass 2015Pr_70_60_36_33
  • Опис Uniclass 2015Gas fired unit heaters
  • Код CSI MasterFormat 201423 82 39
  • Заголовок CSI MasterFormat 2014Unit Heaters
  • Номер OmniClass23-33 15 17 17
  • Заголовок OmniClassFuel Fired HVAC Air Heaters
  • Код CSI UniFormat IID3020
  • Заголовок CSI UniFormat IIHeat Generating Systems

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit