Публікуйте свої продукти
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
Connecting Downpipe Shoe Diameter: 110 mm
    Areco

    Connecting Downpipe Shoe Diameter: 110 mm

    The Connecting Downpipe Shoe is used to transport water out of the downpipe, into a wastewater drain by the wall of the building. This prevents too much water accumulating by the building. Consider installing a leaf trap, or self-cleaning leaf trap, to prevent leaves and twigs getting into the surface water system.
    Специфікація
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Технічна специфікація
    • Унікальний номерARS-CONDPIPESHOE110
    • Сімейство продуктівRoof Drainage
    • Група продуктівRoof
    • ТипObject (single object)
    • Дата публікації2020-04-01
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Розроблено вШвеція
    • Виготовлено вШвеція
    Класифікація
    • Категорія BIMobjectБудівництво - Roof Accessories

    Доступність регіону

    Європа
    Швеція