Публікуйте свої продукти
Prefabricated Aluminum Stairs
Prefabricated Aluminum Stairs
Prefabricated Aluminum Stairs
    ErectaStep

    Prefabricated Aluminum Stairs

    4.4 з 5 зірок4.4(7 відгуки)

    A New Solution for an Old Problem. In almost every industrial environment, safe access for maintenance and production is a must. ErectaStep’s series of prefabricated aluminum stairs is an OSHA-compliant, configurable solution that provides stability and durability. Because our aluminum stairs offers complete customization, it’s made to fit virtually any industrial application needed.

    Using a combination of 5 components: Prefabricated Aluminum Stairs, Aluminum Work Platforms, Industrial Handrails, Aluminum Ladders and Tower Support, our modular design is sturdy, requires no fabrication and quickly bolts together to provide aluminum stairs, crossovers and many other configurations for safe access over pipes, dike walls, or other obstructions. All our OSHA compliant work platforms and industrial aluminum stairs are precision manufactured, fully engineered with heavy gauge steel and aluminum. And as always – each component is fully stocked and ready to ship today!

    Специфікація
    • Aluminum Stairs Features:

      • 26″ inside width walk surface
      • Heights up to 15′ available (and all are in-stock)
      • Slip-resistant stamped aluminum treads
      • Meets OSHA’s stringent 1000 pound point load requirement
      • 9 over 9 rise run meets OSHA 1910 regulation
      • ANSI yellow handrail and midrail for high visibility and safety
      • Sturdy 2″ diameter round handrail for smooth grabbing surface
      • Additional top handrail to transition to platform handrail height
    Технічна специфікація
    • Унікальний номерprefabricated-aluminum-stairs
    • ТипObject (single object)
    • Дата публікації2022-07-27
    • Номер видання1
    Класифікація
    • Категорія BIMobjectБудівництво - Roof Accessories