Публікуйте свої продукти
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
Gutter Bracket Diameter: 150 mm Length: 160 mm
    Areco

    Gutter Bracket Diameter: 150 mm Length: 160 mm

    Gutter Brackets support the Gutter. They are bent into shape in accordance with specific installation instructions and screwed into place on the batten at the eaves. The gutter is secured to the Gutter Bracket using a lock plate.
    Специфікація
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Технічна специфікація
    • Унікальний номерARS-GUTTBRACKET150-160
    • Сімейство продуктівRoof Drainage
    • Група продуктівRoof
    • ТипObject (single object)
    • Дата публікації2023-10-24
    • Номер видання1
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Розроблено вШвеція
    • Виготовлено вШвеція
    Класифікація
    • Категорія BIMobjectБудівництво - Roof Accessories

    Доступність регіону

    Європа
    Швеція