Публікуйте свої продукти
Rocket Jet in AISI-316 for fountain
AstralPool Fluidra

Rocket Jet in AISI-316 for fountain

The Rocket jet gives the effect of an explosion of water from the ground that rises up in a split second to above the height of really tall buildings as it can reach heights of up to 100 meters.


The explosion of water creates a perfect vertical line that will be the centre of attention anywhere.


The lighting highlights the height of the water to turn it into a powerful beam of light, which rises at high speeds and draws coloured lines on the water.


The combination of several units of this effect will create spectacular high speed sequences.

Технічна специфікація
  • Унікальний номерrocket-jet-aisi316-pool
  • ТипObject (single object)
  • Дата публікації2024-01-19
  • Номер видання1
Класифікація
  • Категорія BIMobjectSports & Recreation - Swimming Pool