Публікуйте свої продукти
Expansion Joint - Sinusoidal
Expansion Joint - Sinusoidal
Expansion Joint - Sinusoidal
    ATT

    Expansion Joint - Sinusoidal

    Expansion Joints made by ATT are worldwide selling product with over 15 years history of development. The joint is an element compensating floor movement, at the same time creating a gap protection against accumulation of all kinds of impurities in it.

    In order to prevent cracks in floors made over larger surfaces, expansion joint cuts are applied during floor application. A stainless steel expansion joint is a structural element buffering surface movements. It also protects gaps against accumulation of any kind of contamination.

    Why Stainless Steel?

    Stainless steel, known for its durability and resistance to corrosion, ensures that our expansion joints can withstand the test of time and harsh environmental conditions. Whether it’s indoor or outdoor applications, our joints maintain their integrity, offering a long-term solution for your construction needs.

    Innovative Design

    Each joint is meticulously designed to accommodate floor movement while preventing the accumulation of impurities. This dual functionality not only preserves the aesthetic appeal of your floors but also contributes to a safer and cleaner environment.

    Versatile Applications

    Ideal for various usability: from parking garages to hospitals, schools, shopping centers, hotels, and airports – our stainless steel expansion joints adapt to the specific requirements of each location. They ensure safety and integrity.

    Benefits at a Glance

    • Durability: Stainless steel provides exceptional longevity and resistance to wear and tear.
    • Safety: By accommodating movement and preventing crack formation, they contribute to the structural safety of buildings.
    • Hygiene: The gap protection feature prevents various accumulations, promoting a clean environment.
    • Aesthetic Preservation: Designed to blend seamlessly with the floor, they maintain the visual appeal of the space.
    • Ease of Installation: Engineered for simplicity, our joints ensure a straightforward installation process.
    Специфікація
    • Material - stainless steel 1.4301 (AISI304) and 1.4404 (AISI 316L)

      Dimensions - adapted to the requirements of the investment project

      Product use - connecting working surface

    Технічна специфікація
    • Унікальний номерexpansion-joint-sinusoidal
    • Сімейство продуктівATT Protective Elements
    • Група продуктівExpansion Joints
    • ТипObject (single object)
    • Дата публікації2024-12-05
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийStainless steel 316
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Flooring Systems