Публікуйте свої продукти
Transverso™ Monoblock Modular Partition System
Transverso™ Monoblock Modular Partition System
Transverso™ Monoblock Modular Partition System
Transverso™ Monoblock Modular Partition System
Transverso™ Monoblock Modular Partition System
Transverso™ Monoblock Modular Partition System
Transverso™ Monoblock Modular Partition System
    Avanti Systems USA

    Transverso™ Monoblock Modular Partition System

    The Transverso™ Monoblock Modular Partition System offers pre-assembled units that quickly go into place and allow you to use your newly created space in record time. The pre-assembled units reduce site labor costs as well as material waste. The system allows the use of gypsum board without the mess of joint compounds and sanding. It also allows for the use of glass, wood, laminates, melamine facings and vinyl.

    The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of an aluminum finish, standard RAL color (Jet Black, Silver, Grey or White) or a custom RAL color.

    Специфікація
      • Maximum Glazing Panel Width:60″
      • Maximum Glazing Panel Height:Full Height up to 16′-0″
      • Glazing Available: Double Glazed 1/4″ Clear tempered or Clear laminated
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Frame Finishes Available:Aluminum Stainless Steel, Polyester powder coated RAL Colors (Jet Black, Silver, Grey & White)
      • Panel Options: Glass, Gypsum Board, Wood Veneer, Laminates, Melamine Facings, & Vinyl
      • STC Rating: 45 (Glass Wall), 47 (Solid Wall)
    Технічна специфікація
    • Унікальний номерavanti-transverso-monoblock-modular-partition-system
    • Сімейство продуктівPartition Systems
    • Група продуктівModular
    • ТипObject (single object)
    • Дата публікації2018-12-16
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийGlass
    • Матеріал допоміжнийAluminium
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectСтіни - Folding & Moving Walls
    • Код Uniclass 2015Ss_25_10_30
    • Опис Uniclass 2015Framed partition systems
    • Код CSI MasterFormat 201410 22 19
    • Заголовок CSI MasterFormat 2014Demountable Partitions
    • Номер OmniClass23-15 11 13
    • Заголовок OmniClassDemountable Partitions
    • Код CSI UniFormat IIC1010
    • Заголовок CSI UniFormat IIPartitions

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit