Публікуйте свої продукти
BaseAire AirWerx55 Crawl Spaces and Basement Dehumidifier
Baseaire

BaseAire AirWerx55 Crawl Spaces and Basement Dehumidifier

Compact and Convenient: This Crawl space & Basement Dehumidifier in Small Size and Light for Tight Spaces Dehumidification. It with 2 Rigid Handles make it easy to position wherever you need moisture removal. Remove 55 Pints at 80℉, 60% with energy efficiency 2.4L/Kwh, and processes air at up to 130 CFM, cover 1,300 sq.ft, cETL listed.

Long Time Lasting: Equipped with stainless coils to provide long-term service without repair or replacement. Continuous Gravity Draining, Memory Starting, Turn On/OFF Automatically. Equipped with a Duct option for focused.

Remote Controlled: AirWerx55 Basement dehumidifiers are designed with the remote monitoring function, it makes this unit an ideal choice for places where remote sensing and controlling is required, It is also a good choice for sound insulation and saving space usage.

5 Years Warranty: We provide 5 years warranty to this Crawl space dehumidifier, Has a sheet metallic housing to protect the internal part from any impact damages without denting. a crawl space dehumidifier with drain hose. It has cETL listed.

This unit has a wide range of applications including crawl spaces, basements, warehouses, offices, factories, shops, apartments, storage areas, restaurants, bars, and museums.

As Featured on Amazon.com

Специфікація
  • Dehumidifier Specifications:

    Supply Voltage: 115 volt - 1 phase - 60Hz.
    Water Removal: 55 Pints/Day, AHAM (80ºF-60%);
    125 Pints/Day, Saturation (90ºF-90%).
    Size For: 1,300 Sq. Ft.
    Remote Controller (Single purchase): HVAC Remote System
    Supper COP: 2.47 L/kWh.
    Airflow: 130 CFM.
    Sound Pressure Level: <52 dB (A).
    Unit Dimensions: 19.2"(L) x 12.2"(H) x 13.3" (W).
    Draining: Continuous Gravity Draining (no pump) (Drain Pipe: 6.5 ft).
    Weight: 59.5 Lbs (27 kgs).
    Optimum Humidity Range: 30% to 95%.
    Optimum Temperature Range: 1◦C - 40◦C.

    Dehumidifier Features:

    cETL listed
    Dent-resistant Metal Housing
    Drain Hose Included
    Restarts Automatically after Power Outage
    Memory Starting
    Auto Error Detection
    Durably coated coils with the stainless side plate
    Continuous draining model.
    Compressor type: Rotary.
    Easy handling.
    Low noise
    Light in weight and smallest in size.

    Delivered Package will Contain:

    The AirWerx55 Basement Dehumidifier.
    One Drainage Hose.
    One MERV-8 Filter.
    User Manual Guide.

Технічна специфікація
  • Унікальний номерBaseAire-AirWerx55-Crawl-Spaces-and-Basement-Dehumidifier
  • Сімейство продуктівHVAC
  • Група продуктівDehumidifier
  • ТипDocumentation (info)
  • Дата публікації2019-02-26
  • Номер видання1
Пов'язані
  • Матеріал основнийSheet metal
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectHVAC - Other
  • Назва UNSPSCDehumidifiers
  • Код UNSPSC40101902
  • Код CSI MasterFormat 201423 84 16.16
  • Заголовок CSI MasterFormat 2014Indoor, Mechanical Dehumidification Units
  • Номер OmniClass23-33 27 13
  • Заголовок OmniClassDehumidifiers

Доступність регіону

Північна Америка
United States

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit