Публікуйте свої продукти
BaseAire AirWerx90 Crawl Spaces and Basement Dehumidifier
Baseaire

BaseAire AirWerx90 Crawl Spaces and Basement Dehumidifier

    Compact and Convenient: This Crawl space & Basement dehumidifier in small size and light for tight spaces dehumidification. It with 2 rigid handles make it easy to position wherever you need moisture removal. Remove 90 Pints at 80℉, 60% with energy efficiency 2.88L/Kwh, and processes air at up to 210 CFM, cover 2,600 sq.ft, cETL listed.

    Long Time Lasting: Equipped with stainless coils to provide long-term service without repair or replacement. Continuous Gravity Draining, Memory Starting, Turn On/OFF Automatically, Equipped with a Duct option for focused.

    Optional Remote Controlled: AirWerx90 Basement dehumidifiers are designed with the remote monitoring function, it makes this unit an ideal choice for places where remote sensing and controlling is required, It is also a good choice for sound insulation and saving space usage.

    5 Years Warranty: We provide 5 years warranty to this Crawl space dehumidifier, Has a sheet metallic housing to protect the internal part from any impact damages without denting. a crawl space dehumidifier with drain hose. It has cETL listed.

    This unit has a wide range of applications including crawl spaces, basements, warehouses, offices, factories, shops, apartments, storage areas, restaurants, bars, and museums.

    As Featured on Amazon.com

    Специфікація
    • Dehumidifier Specifications:

      Filter: Prefilter
      Remote Controller: HVAC Remote System
      Supper COP: 2.88 L/kWh
      Airflow: 210 CFM
      Sound Pressure Level: <58 dB (A)
      Unit Dimensions: 23.2" (length)×15.2" (height)×17.7" (Width)
      Draining: Continuous Gravity Draining (no pump)
      Weight: 81 lbs (37 kgs)
      Optimum Humidity Range: 30% to 95%
      Optimum Temperature Range: 33.8℉ to105℉

      Water Removal Rate: 90 Pints/Day @ AHAM, 198 Pints/Day @ Saturation

      115V / 60Hz Model

    Технічна специфікація
    • Унікальний номерBaseAire-AirWerx90-Crawl-Spaces-and-Basement-Dehumidifier
    • Сімейство продуктівHVAC
    • Група продуктівDehumidifier
    • ТипDocumentation (info)
    • Дата публікації2019-02-26
    • Номер видання1
    Пов'язані
    • Матеріал основнийSheet metal
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectHVAC - Other
    • Назва UNSPSCDehumidifiers
    • Код UNSPSC40101902
    • Код CSI MasterFormat 201423 84 16.16
    • Заголовок CSI MasterFormat 2014Indoor, Mechanical Dehumidification Units
    • Номер OmniClass23-33 27 13
    • Заголовок OmniClassDehumidifiers

    Доступність регіону

    Північна Америка
    United States

    Схожі продукти

    4.6 з 5 зірок 4.6 (14)
    4.7 з 5 зірок 4.7 (6)
    4.4 з 5 зірок 4.4 (7)
    5.0 з 5 зірок 5.0 (5)