Публікуйте свої продукти
BaseAire AirWerx90X Crawl Spaces and Basement Dehumidifier
Baseaire

BaseAire AirWerx90X Crawl Spaces and Basement Dehumidifier

Compact and Convenient: This Crawl Space & Basement dehumidifier in small size and light for tight spaces dehumidification. It with 2 rigid handles makes it easy to position wherever you need moisture removal. Remove 90 Pints at 80℉, 60% with energy efficiency 2.88L/Kwh, and processes air at up to 210 CFM, cover 2,600 sq.ft, Built-in a Pump, cETL listed.

Long Time Lasting: Equipped with stainless coils to provide long-term service without repair or replacement. Built-in Pump, With a 20’ lifting distance, the condensate pump gives you the freedom to drain anywhere. Memory Starting, Turn ON/OFF Automatically, Equipped with a Duct option for focused.

Optional Remote Controlled: AirWerx90X Basement dehumidifiers are designed with the remote monitoring function, it makes this unit an ideal choice for places where remote sensing and controlling is required, It is also a good choice for sound insulation and saving space usage.

5 Years Warranty: We provide 5 years warranty to this Crawl Space dehumidifier, Has a sheet metallic housing to protect the internal part from any impact damages without denting. a crawl space dehumidifier with drain hose. It has cETL listed.

This unit has a wide range of applications including crawl spaces, basements, warehouses, offices, factories, shops, apartments, storage areas, restaurants, bars, and museums.

As Featured on Amazon.com

Специфікація
  • Dehumidifier Specifications:

    Supply Voltage: 115 volt - 1 phase - 60Hz.
    Water Removal: 90 Pints/Day, AHAM (80ºF-60%); 198 Pints/Day, Saturation (90ºF-90%).
    Size For: 2,600 Sq. Ft.
    Remote Controller: HVAC Remote System.
    Supper COP: 2.88 L/kWh.
    Airflow: 210 CFM.
    Sound pressure level: <58 dB (A).
    Unit Dimensions: 23.2”(L)×15.2”(H)×17.7”(W).
    Draining: a condensate pump (Drain Height: 14.7 ft, Drain Pipe: 19.6 ft)
    Weight: 81 lbs
    Optimum Humidity Range: 30% to 95%.
    Optimum Temperature Range: 33.8-105℉

    Dehumidifier Key Design Features:

    cETL.
    Dent-resistant Metal Housing
    Drain Hose Included
    Memory Starting.
    Turn ON/OFF Automatically.
    Restarts Automatically after Power Outage
    Simply Plug-In, Select Settings.
    Quick access for easy service.
    Durably coated coils with the stainless side plate.
    Continuous draining model.
    Compressor type: Rotary.
    Light in weight and smallest in size.
    Easy handling.

    Dehumidifier Accessories: Purchase Separately
    1. Remote Controller: HVAC Remote System (Buy a Remote Controller Control and Monitor Your Dehumidifier.)
    2. Outlet: 150mm big diameter air outlet, focused us dehumidifying (duct dehumidification), (Buy an Aluminum outlet duct for focused dehumidification)

    Delivered Package will Contain:
    The AirWerx90X Dehumidifier.
    One Built-in Pump
    One Drainage Pipe.
    One Prefilter.
    User manual guide.

Технічна специфікація
  • Унікальний номерBaseAire-AirWerx90X-Crawl-Spaces-and-Basement-Dehumidifier
  • Сімейство продуктівHVAC
  • Група продуктівDehumidifier
  • ТипDocumentation (info)
  • Дата публікації2019-02-26
  • Номер видання1
Пов'язані
  • Матеріал основнийSheet metal
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectHVAC - Other
  • Назва UNSPSCDehumidifiers
  • Код UNSPSC40101902
  • Код CSI MasterFormat 201423 84 16.16
  • Заголовок CSI MasterFormat 2014Indoor, Mechanical Dehumidification Units
  • Номер OmniClass23-33 27 13
  • Заголовок OmniClassDehumidifiers

Доступність регіону

Північна Америка
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit