Публікуйте свої продукти
D-ALINP Active Local Input Panel Decora Style
D-ALINP Active Local Input Panel Decora Style
    Biamp

    D-ALINP Active Local Input Panel Decora Style

    In lots of applications a local input control can be a useful and above all a timesaving product. No complex devices with multiple buttons to control -- just plug in and control the volume, nothing more, nothing less!

    Especially in rooms where very often a music source or microphone is used, the D-ALINP plays its role. Think of classrooms where each hour a different teacher uses the classroom and wants to plug in his laptop or meeting rooms where presentations are given on a regular basis. What about multi-function rooms, bars, restaurants or banquet rooms? With the D-ALINP you can connect your device in a blink of an eye!

    The D-ALINP is a local input wall control panel that makes it possible to connect a music source and/or dynamic microphone. The connected music source (via stereo line-in summed to mono internally) and microphone (via XLR-input) have individual volume control. The built-in mic pre-amplifier and high-quality input transformer (to avoid ground loops) guarantees an exceptional audio quality. The line and microphone input are automatically mixed together so that only one input at your pre-amplifier or mixing amplifier is used. The XLR microphone input is not providing phantom power.

    The D-ALINP fits into any standard Decora in-wall box.

    Специфікація
    • Keywords: d-alinp, dalinp, d alinp, decora, active local input panel, local input panel, input panel, panel, local input, connect music source, microphone, dynamic, stereo line-in, xlr-input, xlr, input, decora in-wall box,

    Технічна специфікація
    • Унікальний номерd-alinp_commercial-audio-control-interface
    • Сімейство продуктівCommercial Audio
    • Група продуктівCommercial Audio Control Interfaces
    • ТипObject (single object)
    • Дата публікації2023-04-03
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Controls