Публікуйте свої продукти
Devio® SCX 800 Conference Room Hub
Devio® SCX 800 Conference Room Hub
    Biamp

    Devio® SCX 800 Conference Room Hub

    Devio SCX 800 is a conference room hub compatible with Biamp’s network audio and control devices. It also features USB audio and HID synchronization that allow it to act as a conference audio peripheral when connected with Biamp Modena devices, or Unified Communications systems. The unit includes a SIP VoIP interface via Gigabit Ethernet connection, which supports one line and two call appearances. Devio SCX features enough onboard acoustic echo cancellation and processing to handle up to 8 of Biamp’s Parlé microphones.

    The SCX 800 is also equipped with Biamp’s groundbreaking Launch feature. With Launch, the acoustic performance of the room is analyzed and optimized at the touch of a button, making it easy to deliver extraordinary experiences consistently across your organization.

    Специфікація
      • (5) 1-Gigabit Ethernet Ports (4 PoE+ powered)
      • SIP VoIP interface via Gigabit Ethernet connection
      • Biamp Launch for one touch, automatic device discovery and tuning
      • Onboard configuration web page
      • Surface mountable with included bracket
      • Covered by Biamp Systems’ five-year warranty

      Keywords: devio SCX 800, scx, 800, devio 800, conference room hub, huddle room, conferencing hub, scx-800, scx 800, devio, conferencing room hub,

    Технічна специфікація
    • Унікальний номерdevio-scx-800_medium-large-room-solution
    • Сімейство продуктівDevio
    • Група продуктівMedium Large Room Solutions
    • ТипObject (single object)
    • Дата публікації2023-02-07
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication