Публікуйте свої продукти
Parlé™ TCM-XEX Beamtracking™ Ceiling Microphone
Biamp

Parlé™ TCM-XEX Beamtracking™ Ceiling Microphone

The Parlé TCM-XEX is an expansion AVB low-profile ceiling microphone for use in Tesira systems. Each microphone includes Beamtracking technology with four 90-degree zones, providing full 360-degree coverage of the meeting space.

The Tesira TCM-XEX is intended to be used as a second microphone in conjunction with the TCM-X or TCM-XA; it cannot operate as a standalone device.

Специфікація
    • Must be used with a Parlé TCM-X or TCM-XA microphone
    • Measures 5.90 inches (150 mm) in diameter
    • Mounts directly to the ceiling to virtually disappear in room
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • Four 90-degree zones for full 360-degree room coverage
    • Uses only one channel of AEC per mic

    • Single cable connection via CAT cable
    • Beamtracking technology works out-of-box without any lobe aiming or room mapping
    • LED mute status indicator
    • Available in either black or white
    • Evaluated to the requirements of UL 2043 and is suitable for use in air handling spaces
    • CE marked, UL listed, and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-xex, parle tcmxex, parle tcm xex, parle tcm, tcm, tcm-xex, tcm xex, tcmxex, ceiling, ceiling microphone, ceiling mic, ceiling microphones, ceiling mics, parle ceiling, parle tcm-xex ceiling, parle tcm ceiling, parle tcm xex ceiling, tesira, parlé , tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-xex, parlé tcmxex, parlé tcm xex, parlé tcm, tcm, tcm-xex, tcm xex, tcmxex, parlé ceiling, parlé tcm-xex ceiling, parlé tcm ceiling, parlé tcm xex ceiling

Технічна специфікація
  • Унікальний номерparle-tcm-xex_parle-microphone
  • Сімейство продуктівParlé
  • Група продуктівParlé Microphones
  • ТипObject (single object)
  • Дата публікації2023-03-03
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Communication