Публікуйте свої продукти
Parlé™ TTM-XEX Beamtracking™ Tabletop Microphone
Biamp

Parlé™ TTM-XEX Beamtracking™ Tabletop Microphone

The Parlé TTM-XEX is an expansion AVB microphone for use in Tesira systems. Each low-profile tabletop microphone includes Beamtracking technology with four 90-degree zones, providing full coverage of the meeting space. The TTM-XEX microphone delivers Beamtracking performance in a sleek, unobtrusive design that can be either mounted or placed on a tabletop. The TTM-XEX actively tracks and intelligently mixes conversations from around the table, allowing far-end participants to experience the conversation as they would a face-to-face meeting.

The Parlé TTM-XEX is intended to be used as a second microphone in conjunction with the TTM-X; it cannot operate as a standalone device.

Специфікація
    • Must be used with a Parlé TTM-X microphone
    • Measures 4.7 inches (110 mm) in diameter
    • Sits directly on a table top to virtually disappear in room
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • Four 90-degree zones for full 360-degree room coverage
    • Uses only one channel of AEC per mic
    • Single cable connection via CAT cable
    • Beamtracking technology works out-of-box without any lobe aiming or room mapping
    • LED mute status indicator
    • Available in either black or white
    • CE marked, UL listed, and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle ttm-xex, parle ttmxex, parle ttm xex, parle ttm, ttm, ttm-xex, ttm xex, ttmxex, table, tabletop, table-top, top, tabletop microphone, table top microphone, tabletop mic, table top mic, tabletop microphones, table top microphones, tabletop mics, table top mics, parle tabletop, parle table top, parle table, parle ttm-xex ceiling, parle ttm ceiling, parle ttm xex ceiling, parlé, tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé ttm-xex, parlé ttmxex, parlé ttm xex, parlé ttm, ttm, ttm-xex, ttm xex, ttmxex, parlé tabletop, parlé ttm-xex tabletop, parlé ttm tabletop, parlé ttm xex tabletop, tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle ttm-x, parle ttmx, parle ttm x, parle ttm, ttm, ttm-x, ttm x, ttmx, table, tabletop, table-top, top, tabletop microphone, table top microphone, tabletop mic, table top mic, tabletop microphones, table top microphones, tabletop mics, table top mics, parle tabletop, parle table top, parle table, parle ttm-x tabletop, parle ttm tabletop, parle ttm x tabletop, tesira, parlé , tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé ttm-x, parlé ttmx, parlé ttm x, parlé ttm, ttm, ttm-x, ttm x, ttmx, parlé tabletop, parlé ttm-x tabletop, parlé ttm tabletop, parlé ttm x tabletop

Технічна специфікація
  • Унікальний номерparle-ttm-xex_parle-microphone
  • Сімейство продуктівParlé
  • Група продуктівParlé Microphones
  • ТипObject (single object)
  • Дата публікації2023-03-03
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Communication