Публікуйте свої продукти
Cambridge QT X 800/800D Sound Masking Control Module
Biamp

Cambridge QT X 800/800D Sound Masking Control Module

The Qt® X 800/800D control module is a sound masking generator, controller, third-octave band equalizer and amplifier, with two auxiliary audio inputs to allow for distribution of audio from paging controllers and/or (background) music players. The Qt X 800/800D controls sound masking speakers/emitters in both direct-field and indirect (in-plenum) installations—or a mix of both. Each of the eight amplified output speakers/emitters can be independently adjusted for masking and aux audio levels and spectra. Both models feature full compatibility with Biamp’s SageVue™ system management software and can participate in larger Qt X systems. When multiple Qt X controllers are included in a single system audio inputs can be shared across all controllers via AVB or Dante (800/D).

Специфікація
  • Keywords: qt x 800, qt x 800d, qtx800, qtx800d, qt x800, qt x800d, qtx 800, qtx 800d, dante, avb, masking generator, sound masking generator, audio distribution, paging, paging controllers, background, background music, 8 zone, eight zone, emitter, control module, independent, 800/d, audio input, networkable controller, band equalizer, amplifier, wall mount, rack mount, rackable, poe+, power over ethernet, dynasoundpro, amplified output, direct-field, indirect, direct field, in-plenum, qt x system,

Технічна специфікація
  • Унікальний номерqt-x-800-800d_masking-generator
  • Сімейство продуктівCambridge
  • Група продуктівMasking Generators
  • ТипObject (single object)
  • Дата публікації2023-02-07
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectЕлектроніка - Аудіо