Публікуйте свої продукти
ROCK608 Rock Design Outdoor Loudspeaker
Biamp

ROCK608 Rock Design Outdoor Loudspeaker

ROCK608 is a low impedance two-way loudspeaker that produces a hi-fi sound quality and has a wide dispersion. An ideal loudspeaker to bring music to your garden, outdoor area of your restaurant, or terrace in an inconspicuous way.

The ROCK608 loudspeakers are weatherproof and design allows them to disappear into the environment. When you have installed the ROCK loudspeakers you should not be surprised that even working in your garden will become a pleasure. Who doesn’t want to listen to music while working in your garden or relaxing on your terrace?

The applications where these loudspeakers can be used are enormous. They can be used in gardens, terraces, recreation parks, outdoor swimming pools, and more.

The complete loudspeaker (the plasticized brass wire included) is weatherproof. The ROCK608 can be used with a standard stereo amplifier.

Специфікація
  • Keywords: rock608, rock 608, two-way, two way, 2 way, 2-way, ip64, low impedance, loudspeaker, loud speaker, speaker, garden, outside, outdoor, terrace, outdoor area, rock, weatherproof, weather proof, residential, recreation, theme park, parks, swimming pool, yard, backyard, outdoor entertain, music,

Технічна специфікація
  • Унікальний номерrock608_commercial-loudspeakers-surface-mount
  • Сімейство продуктівCommercial Loudspeakers
  • Група продуктівCommercial Loudspeakers Surface Mount
  • ТипObject (single object)
  • Дата публікації2023-05-01
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Аудіо
  • Класифікація IFCObject
  • Код за ETIMEC000682
  • Назва за ETIMLoudspeaker set
  • Назва UNSPSCAudio and visual presentation and composing equipment
  • Код UNSPSC4511
  • Код Uniclass 2015Pr_70_75_36_50
  • Опис Uniclass 2015Loudspeakers
  • Код CSI MasterFormat 201411 52 00
  • Заголовок CSI MasterFormat 2014Audio-Visual Equipment
  • Номер OmniClass23-37 15 29 11 13
  • Заголовок OmniClassLoudspeakers