Публікуйте свої продукти
Parlé™ VBC 2500 Conferencing Video Bar
Biamp

Parlé™ VBC 2500 Conferencing Video Bar

Parlé VBC 2500 is an all-in-one conferencing bar featuring Biamp Audio Intelligence and Biamp Video Intelligence to deliver premium AV experiences for small and medium conference rooms. With integrated AEC and NRD, the VBC 2500 uses a 27-microphone array and Biamp Beamtracking™ technology to actively track and intelligently mix conversations from around the room. Two smart speakers use distortion compensation and dynamic bass enhancement technology to create room filling audio with superior speech reproduction.

Parlé VBC 2500 includes a wide angle 4k camera designed for conference room environments. The camera incorporates high quality optics to enable streaming crystal clear video at 2160p @ 30fps. The VBC 2500 uses auto framing technology to identify meeting participants and to adjust the focus and zoom to keep participants in view.

The VBC 2500 is also equipped with Biamp’s groundbreaking Launch feature. With Launch, the acoustic performance of the room is analyzed and optimized at the touch of a button, making it easy to deliver extraordinary experiences consistently across your organization.

Parlé VBC 2500 can be plugged directly into a UC System with a single USB connection or can be paired with a Devio SCR-10 for a BYOD system.

Специфікація
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • Deep learning noise reduction algorithm for clear voice reproduction
    • Low distortion smart speakers
    • Biamp Launch for one touch automatic tuning
    • LED indications for mute status and camera activity
    • Wide angle 4k camera that can stream 2160p @ 30fps
    • Electronic Pan/Tilt/Zoom with 5x zoom
    • Auto framing technology to keep participants in frame
    • Automatic privacy shutter
    • Table, wall, and display mount options available

    Keywords: parlé, vbc 2500, all-in-one, conference bar, conferencing av bar, video bar, conferencing video bar, conference room, audio intelligence, video intelligence, parle, vbc2500, 2500, camera,

Технічна специфікація
  • Унікальний номерvbc-2500_conferencing-bar
  • Сімейство продуктівParlé
  • Група продуктівConferencing Bars
  • ТипObject (single object)
  • Дата публікації2023-02-07
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектроніка - Аудіо