Публікуйте свої продукти
Vocia® EWS-10 Emergency Wall Paging Station
Vocia® EWS-10 Emergency Wall Paging Station
    Biamp

    Vocia® EWS-10 Emergency Wall Paging Station

    The EWS-10 is the emergency wall-mounted networked paging station certified for use in an EN 54-16 compliant life safety system. It features all the same configurable page codes, memory, and features as the WS-10 paging station.
    Специфікація
      • Includes all functionality of the WS-10 paging station
      • PoE (Power over Ethernet)
      • Push-to-talk button with status indication 
      • Up to 999 user-configurable page codes 
      • 4 software configurable emergency priority paging levels
      • Built-in store and forward functionality 
      • EN 54-16 certified, EN 60849 & AS 60849 verified, CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia ews-10, vocia ews10, vocia ews 10, ews-10, ews 10, ews10, paging, voice communications, voice, vocia paging, paging unit, wall, wall mount, wallmount, vocia wallmount, vocia wall mount, emergency

    Технічна специфікація
    • Унікальний номерvocia-ews-10_wall-station
    • Сімейство продуктівVocia
    • Група продуктівWall Stations
    • ТипObject (single object)
    • Дата публікації2023-02-08
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication