Публікуйте свої продукти
Vocia® GPIO-1 General Purpose I/O Device
Vocia® GPIO-1 General Purpose I/O Device
    Biamp

    Vocia® GPIO-1 General Purpose I/O Device

    The GPIO-1 provides 16 general purpose inputs and outputs to control various aspects of a Vocia system. The GPIO-1 is a monitored device and can be used with an LSI-16e in life safety applications where more logic inputs or outputs are required. The GPIO-1 has dual powering from PoE Ethernet ports and alternate powering from dual 24V DC inputs. In the event of power loss, changeover between power sources will provide uninterrupted operation.
    Специфікація
      • 16 general purpose logic inputs and outputs
      • Device monitoring
      • Able to be used to directly interface with fire alarm and emergency equipment
      • PoE capable with alternate powering from auxiliary 24V DC supply (dual inputs)
      • Software-configurable
      • Control over a single Ethernet cable
      • Dual Ethernet ports for redundancy
      • Rotary switches for device identification
      • IP30 Compliant
      • CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia gpio-1, vocia gpio1, vocia gpio 1, gpio-1, gpio 1, gpio1, paging, voice communications, voice, vocia paging, paging unit

    Технічна специфікація
    • Унікальний номерvocia-gpio-1_controller
    • Сімейство продуктівVocia
    • Група продуктівControllers
    • ТипObject (single object)
    • Дата публікації2023-02-07
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Networking