Публікуйте свої продукти
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
Tournex - High Capacity - Revolving Door | (EMEA-ASIA)
    Boon Edam

    Tournex - High Capacity - Revolving Door | (EMEA-ASIA)

    The Tournex high capacity revolving door is an example of a classic revolving door. It has many of the same advantages and the same versatility as our Tourniket revolving door but can handle higher capacity applications such as healthcare facilities, universities and airport terminals. The Tournex is available with three or four-door wings and in a variety of different finishes and colours and with its proven technology, the Tournex is often used as the basis for stunning special design projects.

    Tournex - A Classic High Capacity Revolving Door

    The Tournex can optionally be equipped with a showcase with either straight or concave panels in the centre of the revolving door. Large automatic entrances like the Tournex often function as a moment of rest between the busy public space outside and the more private atmosphere inside a building. A showcase integrated in the Tournex, allows you to use that moment to ease the visitor into your world - using your branding and philosophy, or use it as a marketing space, putting consumers in the right mind set as they enter your space.

    Специфікація
    • Throughput
      • Capacity (per minute in one direction)
      2 x 72
      • Standard unit size (w x h)
      6000 x 2200 mm
      • Standard dimensions
      2770 mm throat opening, 300 mm canopy height, 3 door wings.
      • Level Up high
      2200–2600 mm / canopy height 300 - 1200 mm
      • Level Up wide
      3600–7400 mm, in increments of 600 mm. 
      Security
      • Night locking
      Manual locking door set
      • Level Up security
      External or internal shield doors, security lockdown, burglar protection. 
      Safety
      • Standard
      Fire alarm connection, vandal resistant, CE basic. 
      • Level Up safety
      Idle speed, collapsible door set, burglar or bullet resistant protection packages. 
      Aesthetics
      • Standard finish
      Powder coated aluminium
      • Level Up aesthetics
      Stainless steel, anodic coating, anodizing. 
      Technology
      • Drive
      Automatic drive unit in canopy
      Comfort
      • Disabled access
      Large segments allow for disabled access
      • Level Up comfort
      Push-button temporary low speed, voice module, air curtains. 
    Технічна специфікація
    • Унікальний номерtournex-high-capacity-revolving-door-emea
    • Сімейство продуктівRevolving Doors
    • Група продуктівRevolving Doors
    • ТипObject (single object)
    • Дата публікації2019-09-18
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGlass
    • Розроблено вНідерланди
    • Виготовлено вНідерланди
    Класифікація
    • Категорія BIMobjectДвері - Revolving
    • Код Uniclass 2015Pr_30_59_24_04
    • Опис Uniclass 2015Automatic revolving doorsets
    • Код CSI MasterFormat 201408 42 33
    • Заголовок CSI MasterFormat 2014Revolving Door Entrances
    • Номер OmniClass23-13 33 21 11 13
    • Заголовок OmniClassRevolving Door Aluminum-Framed Entrances

    Доступність регіону

    Азія Європа Океанія Африка