Публікуйте свої продукти
SR Series Infrared Heaters
SR Series Infrared Heaters
SR Series Infrared Heaters
    Calcana

    SR Series Infrared Heaters

    Calcana’s SR Series infrared heaters are simply the best choice for heating virtually any sized open-space building. Offering unprecedented performance and superior quality, the Calcana gas-fired system uses 30-40% less fuel than forced air heaters. Draft-free and quiet, infrared heaters warm objects, rather than the air. The SR Series is the largest and most powerful line of commercial infrared heaters available. The contractors’ choice for ease of installation, serviceability, and factory support, the SR Series is unmatched in design, performance and quality.

    There is a difference.

    The superior 8-sided reflector design is the largest and best built in the industry. Heavy-duty materials ensure structural integrity in all installations. The totally enclosed burner head is accessible without tools; a perfect example of the many “installer friendly” features. The sophisticated construction reduces expansion and operational noise, and ensures years of trouble-free enjoyment.

    Industry leading low clearance to combustible requirements

    With some of the lowest clearance requirements in the industry, the SR Series can be safely installed where other heaters cannot. Factory layout and designs will ensure that your infrared system achieves peak performance. Please contact the factory for information about our design services.

    Специфікація
    • Commercial Heaters Features

      • Uses 30-40% less energy than conventional heating systems
      • Quiet, draft-free operation
      • Melts snow and ice from vehicles, and keeps the floor warm and dry
      • Vents through the wall, or through the roof
      • Low clearance to combustible requirements
      • Available in natural gas or propane
      • Inputs from 40,000 to 200,000 BTUs/HR
      • Heavy-duty construction, with anti-walk reflector design (will not shift or twist during expansion and contraction)
      • 3-Try Direct Spark Ignition system, with 100% safety shut off
      • Approved for indoor and outdoor use

      Numerous applications include:

      • Warehouses
      • Car washes
      • Aircraft hangers
      • Agricultural facilities
      • Fire Stations
      • Manufacturing facilities
      • Loading docks
      • Automotive service facilities
      • Greenhouses
      • Arenas
      • Indoor tennis facilities
      • Anywhere requiring efficient comfortable heat

      Optional Equipment:

      • Side reflectors
      • Sidewall vent kit
      • 90 degree elbow kit
      • 180 degree U-Bend kit
      • All stainless steel construction
      • Available with aluminized or stainless steel burner tube upgrades
    Технічна специфікація
    • Унікальний номерcommercial-heaters
    • Сімейство продуктівHeaters
    • Група продуктівCommercial Heaters
    • ТипObject (single object)
    • Дата публікації2020-07-15
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectHVAC - Heaters
    • Класифікація IFCSpace Heater
    • Назва UNSPSCSpace heaters
    • Код UNSPSC40101819
    • Код Uniclass 2015Ss_60_40
    • Опис Uniclass 2015Space heating and cooling systems
    • Код CSI MasterFormat 201423 83 00
    • Заголовок CSI MasterFormat 2014Radiant Heating Units
    • Номер OmniClass23-33 15 25 13
    • Заголовок OmniClassInfrared Plate HVAC Heaters
    • Код CSI UniFormat IID3090
    • Заголовок CSI UniFormat IIOther HVAC Systems & Equipment

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати