Публікуйте свої продукти
PH Series Patio Infrared Heaters - Standard
PH Series Patio Infrared Heaters - Standard
PH Series Patio Infrared Heaters - Standard
PH Series Patio Infrared Heaters - Standard
    Calcana

    PH Series Patio Infrared Heaters - Standard

    The most sophisticated patio heaters for the 21st century patio is here! What makes it the best? Simple…it works. It does what it is supposed to do: it keeps people on the patio or deck warm, no matter what! Producing gas-fired energy in the form of infrared waves, this heater warms the patio at the turn of a switch – performance which has been called “one step shy of magic.”Create a warm, comfortable smoking area, increase your outdoor dining season by 70 percent, and look great doing it! Calcana Industries is in the business of heating outdoor dining and smoking areas… allowing you to serve more customers and increase profits!

    • Up to 75,000 btu capacity with a fuel cost of less than 75¢ per hour
    • Variable heat control from 50 to 100 percent capacity
    • Heaters take up zero floor space
    • Wall or ceiling mounting available, covered or uncovered applications

    Inefficient and malfunctioning mushroom–style heaters are now being replaced in restaurant and pub patios by significantly better infrared outdoor patio heaters. With Calcana’s infrared patio heaters, heat sources are up and out of the way, not occupying precious floor space.They are more efficient with fuel, utilizing either propane or natural gas. Heat coverage is much broader, meaning the whole patio gets heated.

    Специфікація
    • Outdoor Patio Heaters Features

      • Easy to operate, just flick the switch
      • No pilot lights!
      • Patented Variable heat settings
      • Low clearance to combustible requirements
      • Available in natural gas or propane
      • Inputs from 40,000 to 75,000 BTUs/Hr
      • Heavy-duty construction, with anti-walk reflector design(will not shift or twist during expansion and contraction)
      • 3-Try Direct Spark Ignition system, with 100% safety shut off
      • Virtually maintenance free
      • Certified to 40F weather conditions
      • Wind/weather proof enclosed burner chamber
      • Effective in snow/ice melt applications

      Numerous applications include:

      • Restaurant Patios
      • Residential Patios / Decks
      • Golf course / Driving ranges
      • Night Club / Bar line-ups
      • Ski Lift areas
      • Doorman / Valet areas
      • Smoking areas
      • Swimming Pool / Hot Tub areas
      • Anywhere people gather outside

      Optional Equipment:

      • 90 degree elbow kit (PH50 & PH75 only)
      • 180 degree U-Bend kit (PH75 only)
      • All stainless steel construction
    Технічна специфікація
    • Унікальний номерpatio-heaters
    • Сімейство продуктівHeaters
    • Група продуктівPatio Heaters
    • ТипObject (single object)
    • Дата публікації2020-07-15
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectHVAC - Heaters
    • Класифікація IFCSpace Heater
    • Назва UNSPSCSpace heaters
    • Код UNSPSC40101819
    • Код Uniclass 2015Ss_60_40
    • Опис Uniclass 2015Space heating and cooling systems
    • Код CSI MasterFormat 201423 83 00
    • Заголовок CSI MasterFormat 2014Radiant Heating Units
    • Номер OmniClass23-33 15 25 13
    • Заголовок OmniClassInfrared Plate HVAC Heaters
    • Код CSI UniFormat IID3090
    • Заголовок CSI UniFormat IIOther HVAC Systems & Equipment

    Доступність регіону

    Північна Америка
    Канада
    Сполучені Штати