Compressed air humidifiers are the ideal humidification solution whenever a compressed air supply is available, as is the case in many industrial applications, even if humidification systems are often fitted with a dedicated air compressor. The humidifier essentially consists of a cabinet fitted with electronic controller that, using two independent connection pipe networks, supplies the spray nozzles with compressed air and water at the ideal pressure for instant operating conditions.
The units can be installed inside an AHU or directly in the room where humidity needs to be controlled. The greatest advantage of these atomisers is the minute dimensions of the droplets produced and their thorough mixing in the compressed air that, due to its speed, distributes the aerosol in the room and consequently allows quick absorption.
These units can therefore be readily used for direct cooling in rooms, and are ideal for the textile industry, wood and paper processing, and storerooms, where there is almost always a supply of compressed air.
The system has the ability to control humidity independently in multiple zones (rooms, AHUs, cold rooms) using a master-slave layout. The layout has one master and multiple slaves (up to 5) connected in a pLAN. The master is fitted with a display for accessing the readings, viewing the status and messages on the master and slaves. The slaves have their own internal controller and can be set to continue operating even if connection to the master is interrupted.
The master/slave configuration can be used for: • high capacity: applications in rooms or ducts where more than 230 kg/h of humidification is required, and thus more than one mc cabinet. The control signals (probes, external signals, limit probe) are connected to the master only. The master and the slaves generate a humidification/cooling capacity that is proportional to demand and their capacity. This allows systems to be developed with a capacity up to 1,380 kg/h; • multizone applications: applications in multiple zones, rooms or ducts, each with its own humidity/temperature set point. All the parameters, status information and messages for all the cabinets can be viewed and edited from the user interface on the master.
Доступність регіону
| Європа | Азія | Північна Америка | Африка | Південна Америка | Океанія |
|---|---|---|---|---|---|
Австрія | Азербайджан | Ангілья | Алжир | Аргентина | Австралія |
Аландські Острови | Афганістан | Антигуа і Барбуда | Ангола | Болівія | Американське Самоа |
Албанія | Бангладеш | Аруба | Бенін | Бразилія | Вануату |
Андорра | Бахрейн | Багамські Острови | Ботсвана | Венесуела | Віддалені острови США |
Бельгія | Британська територія в Індійському океані | Барбадос | Буркіна-Фасо | Гаяна | Гуам |
Білорусь | Бруней | Беліз | Бурунді | Еквадор | Кірибаті |
Болгарія | Бутан | Бермудські Острови | Габон | Колумбія | Маршаллові Острови |
Боснія і Герцеговина | Вʼєтнам | Британські Віргінські острови | Гамбія | Парагвай | Мікронезія |
Ватикан | Вірменія | Віргінські Острови (США) | Гана | Перу | Науру |
Велика Британія | Гонконг | Гаїті | Гвінея | Суринам | Ніуе |
Гернсі | Грузія | Гваделупа | Гвінея-Бісау | Уругвай | Нова Зеландія |
Гібралтар | Ємен | Гватемала | Джибуті | Фолклендські Острови | Нова Каледонія |
Греція | Ізраїль | Гондурас | Екваторіальна Гвінея | Французька Гвіана | Острів Норфолк |
Данія | Індія | Гренада | Еритрея | Чилі | Острови Кука |
Джерсі | Індонезія | Гренландія | Есватіні | Острови Піткерн | |
Естонія | Ірак | Домініка | Ефіопія | Палау | |
Ірландія | Іран | Домініканська Республіка | Єгипет | Папуа-Нова Гвінея | |
Ісландія | Йорданія | Кайманові Острови | Замбія | Північні Маріанські Острови | |
Іспанія | Казахстан | Карибські Нідерланди | Західна Сахара | Самоа | |
Італія | Камбоджа | Коста-Рика | Зімбабве | Соломонові Острови | |
Кіпр | Катар | Куба | Кабо-Верде | Тимор-Лешті | |
Латвія | Киргизстан | Кюрасао | Камерун | Токелау | |
Литва | Китай | Мартиніка | Кенія | Тонга | |
Ліхтенштейн | Кокосові (Кілінг) Острови | Мексика | Комори | Тувалу | |
Люксембург | Кувейт | Монтсеррат | Конго – Браззавіль | Уолліс і Футуна | |
Мальта | Лаос | Нікарагуа | Конго – Кіншаса | Фіджі | |
Молдова | Ліван | Острови Теркс і Кайкос | Кот-дʼІвуар | Французька Полінезія | |
Монако | Мʼянма (Бірма) | Панама | Лесото | ||
Нідерланди | Макао | Пуерто-Рико | Ліберія | ||
Німеччина | Малайзія | Сальвадор | Лівія | ||
Норвегія | Мальдіви | Сен-Бартелемі | Маврикій | ||
Острів Мен | Монголія | Сен-Мартен | Мавританія | ||
Північна Македонія | Непал | Сен-Пʼєр і Мікелон | Мадагаскар | ||
Польща | Обʼєднані Арабські Емірати | Сент-Вінсент і Гренадіни | Майотта | ||
Португалія | Оман | Сент-Кітс і Невіс | Малаві | ||
Росія | Острів Різдва | Сент-Люсія | Малі | ||
Румунія | Пакистан | Сінт-Мартен | Марокко | ||
Сан-Марино | Палестина | Тринідад і Тобаго | Мозамбік | ||
Сербія | Південна Корея | Ямайка | Намібія | ||
Словаччина | Північна Корея | Нігер | |||
Словенія | Саудівська Аравія | Нігерія | |||
Угорщина | Сирія | Острів Святої Єлени | |||
Україна | Сінгапур | Південний Судан | |||
Фарерські Острови | Таджикистан | Південно-Африканська Республіка | |||
Фінляндія | Таїланд | Реюньйон | |||
Франція | Тайвань | Руанда | |||
Хорватія | Туреччина | Сан-Томе і Принсіпі | |||
Чехія | Туркменістан | Сейшельські Острови | |||
Чорногорія | Узбекистан | Сенегал | |||
Швейцарія | Філіппіни | Сомалі | |||
Швеція | Шрі-Ланка | Судан | |||
Шпіцберген та Ян-Маєн | Японія | Сьєрра-Леоне | |||
Танзанія | |||||
Того | |||||
Туніс | |||||
Уганда | |||||
Центральноафриканська Республіка | |||||
Чад |