Публікуйте свої продукти
X-TEND CXA (cable mesh for Add-Ons)
X-TEND CXA (cable mesh for Add-Ons)
X-TEND CXA (cable mesh for Add-Ons)
X-TEND CXA (cable mesh for Add-Ons)
    Carl Stahl Architektur

    X-TEND CXA (cable mesh for Add-Ons)

    Carl Stahl X-TEND CXA is a special variant of the X-TEND stainless steel cable mesh that was developed for applications with add-ons. It offers the following features:

    Flexible design options

    X-TEND CXA allows the integration of decorations and signage of all kinds into the mesh surface. These applications can be defined and developed specifically for each project to achieve colored accents, lighting, or other visual effects.

    Customizable mesh geometry

    The diamond-shaped mesh structure of X-TEND CXA can be adapted to the desired design by varying the opening angle. This allows for fan effects, constrictions, or other visual effects to be achieved, which are ideal for integrating applications.

    Зв’яжіться з Carl Stahl Architektur

    Специфікація
    • More information available on our website.

    Технічна специфікація
    • Унікальний номерx-tend-cxa-cable-mesh-for-add-ons
    • ТипBuilding Material
    • Дата публікації2024-09-16
    • Номер видання1
    Класифікація
    • Категорія BIMobjectСтіни - Облицювання