Публікуйте свої продукти
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
X-TEND staircase flag (Treppenfahne)
    Carl Stahl Architektur

    X-TEND staircase flag (Treppenfahne)

    Carl Stahl's X-TEND stainless steel mesh is an excellent choice for staircase flag. It combines aesthetic appeal with robust fall protection in a lightweight, transparent design.

    Key Features

    High transparency and lightness due to the open mesh structure

    Durable and low-maintenance thanks to stainless steel

    High load-bearing capacity with minimal weight

    Flexible for curved shapes and 3D structures

    Various mesh sizes and patterns available

    Design Versatility

    Fascinating light and reflection effects from the cable structure

    Colored versions possible with colored stainless steel cables

    Decorative elements can be integrated into the mesh

    Choice of vertical or horizontal mesh orientation

    Benefits as staircase flag

    Open, transparent look for brightness and visibility

    High safety as robust fall protection barrier

    Long-lasting, low-maintenance and weather-resistant solution

    Can be customized to fit staircase geometries

    The durable yet flexible and design-versatile X-TEND mesh from Carl Stahl offers an attractive option for modern staircase flag that unite safety with style.

    Зв’яжіться з Carl Stahl Architektur

    Специфікація
    • More information available on our website. 

    Технічна специфікація
    • Унікальний номерx-tend-staircase-flag-treppenfahne
    • ТипBuilding Material
    • Дата публікації2024-09-16
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийHot-dip Galvanized
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Other Building Materials
    • Класифікація IFCStair