Публікуйте свої продукти
Motive® Double Sided Vertical Cable Management System
Motive® Double Sided Vertical Cable Management System
Motive® Double Sided Vertical Cable Management System
    Chatsworth Products

    Motive® Double Sided Vertical Cable Management System

    Product Series Overview

    Motive™ Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.

    Key Features and Benefits

    • Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack
    • Dual-hinged front door and rear door assemblies
    • Central track assembly
    • 4 Accessory Rods
    • 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
    • 12 Cable Bundle Swivels
    • 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
    • Installation and assembly hardware
    • Frame has an extruded aluminum profile with an integral central track
    • Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
    • Touch points are highlighted in blue for easy identification and quick adjustment
    • Dual-hinged door opens to the right or left and offers push-to-close convenience
    • Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
    • Available in a wide variety of heights, widths and configurations

    Технічна специфікація
    • Унікальний номерmotive_double-sided_vertical_cable_System
    • Сімейство продуктівCable Trays and Horizontal Racks
    • Група продуктівCable Pathway
    • ТипObject (single object)
    • Дата публікації2018-10-11
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийAluminium
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Networking
    • Класифікація IFCCable Segment
    • Назва UNSPSCNetwork cable
    • Код UNSPSC26121609
    • Код Uniclass 2015Pr_65_70_11
    • Опис Uniclass 2015Cable management and accessories
    • Код CSI MasterFormat 201427 11 23
    • Заголовок CSI MasterFormat 2014Communications Cable Management and Ladder Rack
    • Номер OmniClass23-35 33 23 11
    • Заголовок OmniClassHorizontal Electrical Racks
    • Код CSI UniFormat IID5010
    • Заголовок CSI UniFormat IIElectrical Service and Distribution