Публікуйте свої продукти
ProtoAir Wireless Gateway
Chromalox

ProtoAir Wireless Gateway

The Chromalox IIoT Gateway can be installed with any Chromalox IIoT enabled product to provide seamless real time connectivity to the cloud platform. Through the cloud platform users can customize their dashboard for quick access of critical system information or analytics. Asset mapping for global tracking of system location, health, and connection status can be referenced from anywhere to alleviate the unknown of remote monitoring.

The Chromalox IIoT Gateway has a number of different connectivity options which includes hard wired to local network behind firewall, hard wired with internet access to the cloud, WIFI with internet access to cloud, and Cellular access via separately purchased SIM card. Over 140 communication protocols are supported for connection to any BMS or automation protocol, so no matter what connection option is needed, Chromalox has an IIoT Gateway to fit.

Специфікація
    • IIoT Gateway Compatible with All Chromalox IIoT Enabled Products
    • Fully Integrated Cloud Platform
    • Remotely Access and Monitor Entire Chromalox Portfolio Anywhere
    • Remote Troubleshooting from Chromalox Service Personnel
    • LAN or BACnet Connectivity Options Available for Local Storage and Control
    • Synchronize with 3rd Party Cloud Platforms with RESTful API
    • SMS or Email Event Notification
    • Customizable Dashboards
    • Asset Mapping for Quick Reference of Location, System Health and Connectivity Status
    • Wired, Wireless and Cellular Capabilities
    • Third-party certifications: UL and CE Certification, RoHS compliance
Технічна специфікація
  • Унікальний номерchromalox-protoair-wireless-gateway
  • Сімейство продуктівCommercial
  • Група продуктівModbus to BACnet Protocol Converter
  • ТипObject (single object)
  • Дата публікації2020-10-29
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectЕлектричні - Distribution
  • Код CSI MasterFormat 201425 12 13
  • Заголовок CSI MasterFormat 2014Hardwired Integration Network Gateways