Публікуйте свої продукти
Cisco Casual Huddle Room
Cisco Casual Huddle Room
Cisco Casual Huddle Room
Cisco Casual Huddle Room
    Cisco Systems, Inc.

    Cisco Casual Huddle Room

    With a capacity of 3-4 individuals, the Casual Huddle Room is specifically designed for informal meetings with colleagues, even when some are remote. This space has two technology options, a Cisco Board Pro 55 or the Cisco Room Bar with a single 55” display, and can be deployed in an enclosed room or in the open plan. The option selected should be based on how the space is intended to be used. If whiteboarding or annotation of displayed content is required, the Board 55 Pro option is preferred.

    Cisco Workspace Design Tool: https://designer.cisco.com

    Технічна специфікація
    • Унікальний номерCisco-Casual-Huddle-Room
    • Сімейство продуктівVideo Conferencing
    • Група продуктівTelePresence
    • ТипAssembly (multiple objects)
    • Дата публікації2026-03-30
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectЕлектроніка - Communication