Публікуйте свої продукти
Interior Wall Panels - CleanCote Sentinel
Citadel Architectural Products

Interior Wall Panels - CleanCote Sentinel

PANEL & SYSTEM DESCRIPTION

PRODUCT NAME:
CleanCote® Sentinel™
Interior Wall & Ceiling Panels


OVERVIEW:
CleanCote® Sentinel™ is a composite panel for interior use made by laminating a prefinished smooth aluminum skin to a thermoset phenolic resin core. A high density polypropylene material is added as a backer. Panels are furnished with a strippable film on the painted surfaces to protect the finish during shipment and installation. CleanCote® Sentinel™ is attached to the substrate using construction adhesives in the field of the panel and mechanical fasteners around the perimeter. The system is completed using two piece (plastic receiver and extruded aluminum cover) moldings.

BASIC USES & APPLICATIONS:
CleanCote® Sentinel™ panels are designed to provide an easily maintained surface for various types of interior applications. A unique impact and water resistant core makes them ideal for use in pseudo-cleanrooms, laboratories, biotechnical, pharmaceutical and medical facilities as well as any other application where cleanliness is a key concern.

GENERAL LIMITATIONS:
CleanCote® Sentinel™ is intended for interior use as a wall or ceiling panels only. Panels may not be installed as a structural element of a wall assembly.

SYSTEM FINISHES:
CleanCote® Sentinel™ panels are offered with a smooth, prefinished polyester coating. Standard color is white. Moldings are painted to match the panels using a polyester paint system and are also offered in the standard white.

INSTALLATION OVERVIEW

CONCEALED FASTENERS:
CleanCote® Sentinel™ offers a nonprogressive attachment system utilizing two piece (plastic receiver and aluminum cover) extruded moldings. First, the plastic receiver is fastened to the substrate (or studs) and then covered with the edge of the panel. The panels are then mechanically fastened to the substrate around the perimeter and attached in the field of the panel using construction adhesive. After approved sealant is applied, the joint is completed using aluminum snap-on covers.

Технічна специфікація
  • Унікальний номерnst9994
  • Сімейство продуктівWalls
  • Група продуктівMetal Wall Cladding Panels
  • ТипObject (single object)
  • Дата публікації2009-10-19
  • Номер видання1
Класифікація
  • Категорія BIMobjectСтіни - Облицювання

Доступність регіону

Північна Америка
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit