Публікуйте свої продукти
Green Slate 50x25
Green Slate 50x25
Green Slate 50x25
Green Slate 50x25
    Clúster da Pizarra de Galicia

    Green Slate 50x25

    The Green Slate: it is a natural product whose technical characteristics are its impermeability, its inalterability to atmospheric agents, its resistance to transversal and longitudinal bending, which guarantees exceptional homogeneity and behaviour, its very low thermal transmission coefficient, which makes it a good thermal insulator and it is also a good acoustic insulator, a very versatile material of extraordinary beauty.

    It is a reference for its quality and versatility in both traditional and contemporary works.

    It is highly appreciated in thin slates for roofing, its main use, but also for interior decoration, exteriors and landscaping.

    It complies with all the CE regulations, as well as with all the requirements of the construction materials regulations, in addition to the strictest quality and environmental controls.

    Технічна специфікація
    • Унікальний номерgreen-slate-50x25
    • ТипBuilding Material
    • Дата публікації2024-02-26
    • Номер видання1
    Пов'язані
    • Матеріал основнийSlate
    • Розроблено вІспанія
    • Виготовлено вІспанія
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Pavers & Stones
    • Класифікація IFCMaterial
    • Код Uniclass 2015Pr_25_93_72_57
    • Опис Uniclass 2015Natural stone slates
    • Номер OmniClass23-13 39 19 11
    • Заголовок OmniClassRoof Slates