Публікуйте свої продукти
EasyGate SPT Outdoor Speed Gate | Turnstile
EasyGate SPT Outdoor Speed Gate | Turnstile
EasyGate SPT Outdoor Speed Gate | Turnstile
EasyGate SPT Outdoor Speed Gate | Turnstile
    COMINFO

    EasyGate SPT Outdoor Speed Gate | Turnstile

    Absolute convenience from entrance control

    With no requirement for shelter for the SPT Outdoor Speed Gate, it has the ability to withstand harsh weather conditions, including snow and humidity. It manages this with the IP53-rated ingress protection, allowing it to be suitable for the outdoors.

    Aesthetics and reliability in one

    The SPT Outdoor Speed Gate has glass wings up to 1800mm high, with the option to select either a round or square cabinet design. As well as beautiful aesthetics that the SPT Outdoor offers, it also supplies reliability with its motor drive that features 25 million mean cycles before failure.

    Optimal performance from security

    This Speed Gate delivers top performance with excellent throughput of an opening barrier time of 0.5 seconds, allowing users to get through safely and quickly. Additionally, it has maximum locking performance due to the hardened tooth lock brake.

    Features and benefits:

    • High throughput
    • Optional solution for bike access
    • IP53 Rated to make it suitable for outdoor applications
    • Climb-over detection
    Специфікація
    • Type

      • Swing technology developed to withstand harsh outdoor conditions - IP 53
      • 1 wing / 2 wings
      • G model - round front
      • R model - square front

      Safety & Security Detection

      • 36 pairs of IR sensors
      • Safety & Security levels
      • Tailgating / Cross over detection

      Special features

      • Heavy duty wing

      Material and Colours

      • Covers brushed stainless steel
      • Top Lid black glass
      • Barriers tempered glass barrier panels
        (10 mm / 0.39“)
      • Side infill panel tempered glass panels
        (6 mm (0.24“)

      Operating Environment

      • Outdoor - IP 53

      Drive Mechanism

      • Magnetic Direct Drive motor with external tooth brake
      • MCBF 25 000 000

      Stand-by Power Consumption

      • 6,1 W

      Emergency Mode

      • Open automatically in the exit direction
      • Pushthrough feature

      Optional Accessories

      • RFID reader bracket (flush mounted)
      • Access Light / Lane Light / Wing Light
      • WAV player
      • Hinge capping
      • Pushthrough feature / Pressure sensing top
      • RF remote control
      • EasyTouch / TouchPanel / T-MON SW
      • SuperCap (emergency power back-up)
      • Alternative surface finishes
      • Integration of Barcode and QR code scanner
      • Ramp LT
    Технічна специфікація
    • Унікальний номерeasygate-spt-outdoor
    • Сімейство продуктівEasyGate
    • Група продуктівTurnstiles
    • ТипObject (single object)
    • Дата публікації2023-08-04
    • Номер видання1
    • Висота (мм)990
    • Ширина (мм)210
    • Глибина (мм)1500
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийGlass
    • Розроблено вЧехія
    • Виготовлено вЧехія
    Класифікація
    • Категорія BIMobjectДвері - Security Doors

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Австрія
    Азербайджан
    Ангілья
    Алжир
    Аргентина
    Австралія
    Аландські Острови
    Афганістан
    Антигуа і Барбуда
    Ангола
    Болівія
    Американське Самоа
    Албанія
    Бангладеш
    Аруба
    Бенін
    Бразилія
    Вануату
    Андорра
    Бахрейн
    Багамські Острови
    Ботсвана
    Венесуела
    Віддалені острови США
    Бельгія
    Британська територія в Індійському океані
    Барбадос
    Буркіна-Фасо
    Гаяна
    Гуам
    Білорусь
    Бруней
    Беліз
    Бурунді
    Еквадор
    Кірибаті
    Болгарія
    Бутан
    Бермудські Острови
    Габон
    Колумбія
    Маршаллові Острови
    Боснія і Герцеговина
    Вʼєтнам
    Британські Віргінські острови
    Гамбія
    Парагвай
    Мікронезія
    Ватикан
    Вірменія
    Віргінські Острови (США)
    Гана
    Перу
    Науру
    Велика Британія
    Гонконг
    Гаїті
    Гвінея
    Суринам
    Ніуе
    Гернсі
    Грузія
    Гваделупа
    Гвінея-Бісау
    Уругвай
    Нова Зеландія
    Гібралтар
    Ємен
    Гватемала
    Джибуті
    Фолклендські Острови
    Нова Каледонія
    Греція
    Ізраїль
    Гондурас
    Екваторіальна Гвінея
    Французька Гвіана
    Острів Норфолк
    Данія
    Індія
    Гренада
    Еритрея
    Чилі
    Острови Кука
    Джерсі
    Індонезія
    Гренландія
    Есватіні
    Острови Піткерн
    Естонія
    Ірак
    Домініка
    Ефіопія
    Палау
    Ірландія
    Іран
    Домініканська Республіка
    Єгипет
    Папуа-Нова Гвінея
    Ісландія
    Йорданія
    Кайманові Острови
    Замбія
    Північні Маріанські Острови
    Іспанія
    Казахстан
    Канада
    Західна Сахара
    Самоа
    Італія
    Камбоджа
    Карибські Нідерланди
    Зімбабве
    Соломонові Острови
    Кіпр
    Катар
    Коста-Рика
    Кабо-Верде
    Тимор-Лешті
    Латвія
    Киргизстан
    Куба
    Камерун
    Токелау
    Литва
    Китай
    Кюрасао
    Кенія
    Тонга
    Ліхтенштейн
    Кокосові (Кілінг) Острови
    Мартиніка
    Комори
    Тувалу
    Люксембург
    Кувейт
    Мексика
    Конго – Браззавіль
    Уолліс і Футуна
    Мальта
    Лаос
    Монтсеррат
    Конго – Кіншаса
    Фіджі
    Молдова
    Ліван
    Нікарагуа
    Кот-дʼІвуар
    Французька Полінезія
    Монако
    Мʼянма (Бірма)
    Острови Теркс і Кайкос
    Лесото
    Нідерланди
    Макао
    Панама
    Ліберія
    Німеччина
    Малайзія
    Пуерто-Рико
    Лівія
    Норвегія
    Мальдіви
    Сальвадор
    Маврикій
    Острів Мен
    Монголія
    Сен-Бартелемі
    Мавританія
    Північна Македонія
    Непал
    Сен-Мартен
    Мадагаскар
    Польща
    Обʼєднані Арабські Емірати
    Сен-Пʼєр і Мікелон
    Майотта
    Португалія
    Оман
    Сент-Вінсент і Гренадіни
    Малаві
    Росія
    Острів Різдва
    Сент-Кітс і Невіс
    Малі
    Румунія
    Пакистан
    Сент-Люсія
    Марокко
    Сан-Марино
    Палестина
    Сінт-Мартен
    Мозамбік
    Сербія
    Південна Корея
    Сполучені Штати
    Намібія
    Словаччина
    Північна Корея
    Тринідад і Тобаго
    Нігер
    Словенія
    Саудівська Аравія
    Ямайка
    Нігерія
    Угорщина
    Сирія
    Острів Святої Єлени
    Україна
    Сінгапур
    Південний Судан
    Фарерські Острови
    Таджикистан
    Південно-Африканська Республіка
    Фінляндія
    Таїланд
    Реюньйон
    Франція
    Тайвань
    Руанда
    Хорватія
    Туреччина
    Сан-Томе і Принсіпі
    Чехія
    Туркменістан
    Сейшельські Острови
    Чорногорія
    Узбекистан
    Сенегал
    Швейцарія
    Філіппіни
    Сомалі
    Швеція
    Шрі-Ланка
    Судан
    Шпіцберген та Ян-Маєн
    Японія
    Сьєрра-Леоне
    Танзанія
    Того
    Туніс
    Уганда
    Центральноафриканська Республіка
    Чад