Публікуйте свої продукти
RS II 2x Medium - Resistive Steam Humidifier
Condair

RS II 2x Medium - Resistive Steam Humidifier

This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its scale management system.

Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

Специфікація
  • RS II 2x Medium "2xM" 40...80 kg/h

    Version: With or without scale collector tank. (without scale collector tank for use with reverse osmosis water only)


    Condair RS II 40: Max. Nominal Steam Capacity: 40 kg/h

    Max. Steam Capacity: 36.2...39.4 kg/h (depending on the heating voltage)

    Voltage 50...60 Hz:

    3 Phase Heating Voltage: 200 V, 230 V

    1 Phase Control Voltage: 220...240 V


    Condair RS II 50: Max. Nominal Steam Capacity: 50 kg/h

    Max. Steam Capacity: 41.2...53.4 kg/h (depending on the heating voltage)

    Voltage 50...60 Hz:

    3 Phase Heating Voltage: 200 V, 230 V, 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V

    1 Phase Control Voltage: 220...240 V


    Condair RS II 60: Max. Nominal Steam Capacity: 60 kg/h

    Max. Steam Capacity: 52.4...64 kg/h (depending on the heating voltage)

    Voltage 50...60 Hz:

    3 Phase Heating Voltage: 200 V, 230 V, 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V

    1 Phase Control Voltage: 220...240 V


    Condair RS II 80: Max. Nominal Steam Capacity: 80 kg/h

    Max. Steam Capacity: 72...83 kg/h (depending on the heating voltage)

    Voltage 50...60 Hz:

    3 Phase Heating Voltage: 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V

    1 Phase Control Voltage: 220...240 V

Технічна специфікація
  • Унікальний номерcondair-rs2-2x-medium
  • Сімейство продуктівAir Humidifier
  • Група продуктівSteam Humidifier
  • ТипObject (single object)
  • Дата публікації2025-06-02
  • Номер видання1
  • Висота (мм)1100
  • Ширина (мм)1193
  • Глибина (мм)406
Пов'язані
  • Матеріал основнийPowder coated steel
  • Матеріал допоміжнийPlastic
  • Розроблено вШвейцарія
  • Виготовлено вНімеччина
Класифікація
  • Категорія BIMobjectHVAC - Other
  • Класифікація IFCHumidifier
  • Код за ETIMEC011628
  • Назва за ETIMHumidifier (steam)
  • Назва UNSPSCHumidifiers
  • Код UNSPSC40101903
  • Код Uniclass 2015Pr_65_67_39_84
  • Опис Uniclass 2015Steam humidifiers
  • Код CSI MasterFormat 201423 84 13
  • Заголовок CSI MasterFormat 2014Humidifiers
  • Номер OmniClass23-33 27 15
  • Заголовок OmniClassAir Humidifiers
  • Код CSI UniFormat IID3090
  • Заголовок CSI UniFormat IIOther HVAC Systems & Equipment

Доступність регіону

Азія Африка Південна Америка Європа Океанія
Ізраїль
Ангола
Аргентина
Австрія
Австралія
Індія
Ботсвана
Уругвай
Бельгія
Нова Зеландія
Індонезія
Єгипет
Чилі
Болгарія
Йорданія
Зімбабве
Велика Британія
Китай
Мозамбік
Греція
Малайзія
Намібія
Данія
Обʼєднані Арабські Емірати
Південно-Африканська Республіка
Естонія
Пакистан
Туніс
Ірландія
Південна Корея
Ісландія
Саудівська Аравія
Іспанія
Сирія
Італія
Сінгапур
Латвія
Таїланд
Литва
Туреччина
Нідерланди
Німеччина
Норвегія
Польща
Португалія
Румунія
Сербія
Словаччина
Словенія
Угорщина
Україна
Фінляндія
Франція
Хорватія
Чехія
Швейцарія
Швеція

Схожі продукти