Публікуйте свої продукти
RS II Small - Resistive Steam Humidifier
RS II Small - Resistive Steam Humidifier
    Condair

    RS II Small - Resistive Steam Humidifier

    This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its scale management system.

    Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

    The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

    By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

    An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

    Специфікація
    • RS II Small "S" 5...10 kg/h

      Version: With or without scale collector tank. (without scale collector tank for use with reverse osmosis water only)


      Condair RS II 5: Max. Nominal Steam Capacity: 5 kg/h

      Max. Steam Capacity: 4.6...5.4 kg/h (depending on the heating voltage)

      Voltages 50...60 Hz:

      1 Phase Heating Voltage: 230 V

      3 Phase Heating Voltage: 230 V, 380 V, 400 V, 415 V

      1 Phase Control Voltage: 220...240 V


      Condair RS II 8: Max. Nominal Steam Capacity: 8 kg/h

      Max. Steam Capacity: 7.3...8.7 kg/h (depending on the heating voltage)

      Voltages 50...60 Hz:

      1 Phase Heating Voltage: 230 V

      3 Phase Heating Voltage: 230 V, 380 V, 400 V, 415 V

      1 Phase Control Voltage: 220...240 V


      Condair RS II 10: Max. Nominal Steam Capacity: 10 kg/h

      Max. Steam Capacity: 9.0...13.9 kg/h (depending on the heating voltage)

      Voltages 50...60 Hz:

      1 Phase Heating Voltage: 230 V

      3 Phase Heating Voltage: 230 V, 380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 500 V, 600 V

      1 Phase Control Voltage: 220...240 V

    Технічна специфікація
    • Унікальний номерcondair-rs2-small
    • Сімейство продуктівAir Humidifier
    • Група продуктівSteam Humidifier
    • ТипObject (single object)
    • Дата публікації2024-09-18
    • Номер видання1
    • Висота (мм)990
    • Ширина (мм)453
    • Глибина (мм)370
    Пов'язані
    • Матеріал основнийPowder coated steel
    • Матеріал допоміжнийPlastic
    • Розроблено вШвейцарія
    • Виготовлено вНімеччина
    Класифікація
    • Категорія BIMobjectHVAC - Other
    • Класифікація IFCHumidifier
    • Код за ETIMEC011628
    • Назва за ETIMHumidifier (steam)
    • Код Uniclass 2015Pr_65_67_39_84
    • Опис Uniclass 2015Steam humidifiers
    • Код CSI MasterFormat 201423 84 13
    • Заголовок CSI MasterFormat 2014Humidifiers
    • Номер OmniClass23-33 27 15
    • Заголовок OmniClassAir Humidifiers

    Доступність регіону

    Азія Африка Південна Америка Європа Океанія
    Ізраїль
    Ангола
    Аргентина
    Австрія
    Австралія
    Індія
    Ботсвана
    Уругвай
    Бельгія
    Нова Зеландія
    Індонезія
    Єгипет
    Чилі
    Болгарія
    Йорданія
    Зімбабве
    Велика Британія
    Китай
    Мозамбік
    Греція
    Малайзія
    Намібія
    Данія
    Обʼєднані Арабські Емірати
    Південно-Африканська Республіка
    Естонія
    Пакистан
    Туніс
    Ірландія
    Південна Корея
    Ісландія
    Саудівська Аравія
    Іспанія
    Сирія
    Італія
    Сінгапур
    Латвія
    Таїланд
    Литва
    Туреччина
    Нідерланди
    Німеччина
    Норвегія
    Польща
    Португалія
    Румунія
    Сербія
    Словаччина
    Словенія
    Угорщина
    Україна
    Фінляндія
    Франція
    Хорватія
    Чехія
    Швейцарія
    Швеція

    Схожі продукти