Публікуйте свої продукти
FRAME
FRAME
FRAME
FRAME
FRAME
FRAME
FRAME
FRAME
    Cordivari

    FRAME

    The stainless steel FRAME radiator, with its minimal and immediate design, expresses the essence of the Cordivari NeoDesign line inspired by the minimalism of contemporary design. A heating element able to ensure elegance and suggestion to every environment, enhancing both your living room and bathroom through its well articulated range, the versatility of connection and accessories, as well as considerable thermal performance.

    The FRAME model is available in all coloured shades, as well as with a mirror-polished stainless steel plate or with Inox Decor patterns, in which satin and polished coexist in elegant graphic motifs.

    Специфікація
    • MATERIAL:

      - Vertical collectors in painted mild steel with ø of 30 mm 

      - Heating elements in painted mild steel 

      - Heating plate in painted mild steel

      FIXING KIT:

      Brackets, airvent, hexagonal tool, plugs and screws suitable for use on  compact or hollow brick, installation notice.

      The fixing kit is compliant with VDI 6036 norm, class 4.

      PACKAGING:

      The radiator is protected by a film in polyethylene and with a carton box.

      Use and maintenance notice included.

      PAINTING PROCESS:

      Painted with ecological epoxy. (Certificate DIN 55900-1,-2).

      Thermal outputs certified in accredited laboratories in compliance with  European norm EN442.

      COLORS:

      Radiators and accessories: standard white R01 color. For other colors see color chart.

    Технічна специфікація
    • Унікальний номерframe
    • Сімейство продуктівNeo design
    • Група продуктівRadiators
    • ТипObject (single object)
    • Дата публікації2025-07-16
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вІталія
    • Виготовлено вІталія
    Класифікація
    • Категорія BIMobjectHVAC - Heaters