Публікуйте свої продукти
Heaters Hotwater: EL-BJÖRN - TF50HV
Cramo

Heaters Hotwater: EL-BJÖRN - TF50HV

TF 50HV - Suitable for areas up to 1000m2. The air is spread evenly with a long reach. It is easy to connect to air ducts or sound absorbing air distributors. The large wheels handle uneven surfaces or gravel. The hot/cold water connection is from above meaning that the connection hoses are not spread on the floor. In case of replacement of the water battery, it is done very easily. The thermostat is hidden to prevent tampering with the setting by non informed persons. The filter is replaced very easily. Both class G4 and F7 filters can be used. The TF 50HV has a build in automatic phase correction, no need to worry about the 3 phase order. Water and electrical components are internal and protected inside the TF50HV. The efficient DC driven fan delivers airflow of 3900 sqm/hr, the flow and pressure can be controlled with a potentiometer to fit various types of installations. The TF50HVmanage to keep the climate of 1000 m2 or 3150 m3, at -13°C outside to 15-18°C inside, with normal insulated walls in the building.
Специфікація
  • Length x Width x Height (mm) - 945 x 670 x 1210
Технічна специфікація
  • Унікальний номерELBJORNTF50HV
  • Сімейство продуктівHeaters - Ventilation
  • Група продуктівHeaters Hotwater
  • ТипObject (single object)
  • Дата публікації2021-10-27
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectБудівництво - Other
  • Класифікація IFCObject