Публікуйте свої продукти
Heaters LPG: REMKO - PGT100
Cramo

Heaters LPG: REMKO - PGT100

Rapid spot heating for indoor and outdoor use. The heating systems of the REMKO PGT series are designed for problem-free, reliable, all-round use. For craftsmen at construction sites, workmen at workstations in well-ventilated factory halls, farmers, and gardeners. Without exhaust gas losses, these devices can be used everywhere where fast spot heating outdoors or effective, immediate heat in closed, but well-ventilated rooms is desired.. Whether in well-ventilated stalls, equipment sheds, or greenhouses, their mobility makes them practical and universal. The heating systems are delivered ready for plug assembly. They are ready for operation after connection to the 230-volt a.c. mains and to propane gas cylinders for energy savings, the devices can be delivered in automatic design with a room thermostat that is ready for plug assembly.
Специфікація
  • Length x Width x Height (mm) - 1060 x 435 x 620
Технічна специфікація
  • Унікальний номерREMKOPGT100
  • Сімейство продуктівHeaters - Ventilation
  • Група продуктівHeaters LPG
  • ТипObject (single object)
  • Дата публікації2021-10-27
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectБудівництво - Other
  • Класифікація IFCObject