Публікуйте свої продукти
DCi 2|600 Two-channel, 600W @ 4Ω Analog Power Amplifier; 70V/100V
Crown Audio

DCi 2|600 Two-channel, 600W @ 4Ω Analog Power Amplifier; 70V/100V

The new DriveCore™ Install series amplifiers is a complete line of high performance installation amplifiers based on the proprietary DriveCore technology. DCi Series amplifiers are designed, engineered and manufactured to the industry’s highest quality standards, and provide system integrators with the advanced features and flexibility required for challenging 21st century installed sound applications. Versatile, compact and highly energy-efficient, DCi Series amplifiers continue the unbroken Crown tradition of leadership in professional and commercial power amplifier technology.

Специфікація
  • Features

    TRUE RACK DENSITY – Power points of 300W or 600Win 2-/4-/8-channel configurations – all in a 2 Rack Unit form factor. More channels in one box allow smaller infrastructure rooms that can reduce operational costs while giving you the utmost in installation flexibility.

    DIRECT DRIVE CONSTANT VOLTAGE – Save money by using smaller gauge wiring to drive the speakers using either 70Vrms or 100Vrms. With no need for a step-up transformer at the output, the DCi produces higher audio quality much more efficiently.

    CHANNEL INDEPENDENT HI-Z/LOW-Z SELECTION –Drive either one or two speakers in low-Z mode, or literally hundreds of speakers in high-Z mode (70Vrms or100Vrms). This means better design flexibility since DCi powers all loads on a channel-by-channel basis.

    BRIDGEABLE CHANNEL PAIRS – Unlike amps from other manufacturers, the DCi Series channels are bridgeable – even in 100Vrms mode – which means even more adaptability for higher power applications such as subwoofers.

    REMOTE ON/OFF INTERFACE – Save power by integrating the amplifier into a control system so you can easily turn it on and off.

    EFFICIENT COOLING DESIGN – Highly efficient internal cooling fans provide airflow to the most heat-generating parts. Incorporating the fans into the amplifier brick design maximizes cooling while minimizing wasted energy and noise.

    ADVANCED POWER FACTOR CORRECTION (PFC) UNIVERSAL POWER SUPPLY – The most advanced power supply in an installation amplifier delivers power more efficiently in almost any condition than anyone else, resulting in less power dissipated and less heat in your racks.

    Specifications

    Frequency Response (8Ω, 20Hz - 20kHz)±0.25dB
    Signal To Noise Ratio (A-weighted)>108dB
    Total Harmonic Distortion (at full rated power, 20Hz - 20kHz)0.35%
    Voltage Gain34dB
    Damping Factor (20Hz to 100Hz)>1000
    Input Impedance (nominal balanced, unbalanced)10kΩ, 5kΩ
    Maximum Input Level before Compression+20dBu
    Maximum Input Level before Clipping+26dBu
    Load Impedance (Stereo/Dual Mode)2Ω - 16Ω; 70Vrms and 100Vrms
    Load Impedance Bridge Mono4Ω - 16Ω; 140Vrms and 200Vrms
    CoolingContinuously variable speed forced air, front to back airflow
    Maximum Fan Noise (re dBA SPL @ 1M)45
    Required AC Mains (±10%)100V-240V ~ 50/60Hz
    Power Connector15A IEC
    Dimensions19" x 3.5" x 14.25" (48.3cm x 8.9cm x 35.63cm)
    Weight18lbs (8.53kg)
Технічна специфікація
  • Унікальний номерcrown-dci-2-600
  • Сімейство продуктівAmplifiers
  • Група продуктівDriveCore Install Analog Series
  • ТипObject (single object)
  • Дата публікації2022-01-27
  • Номер видання1
  • Висота (у дюймах)3.5
  • Ширина (у дюймах)19
  • Глибина (у дюймах)14.25
Пов'язані
  • Вага нетто (у фунтах)18
Класифікація
  • Категорія BIMobjectЕлектроніка - Аудіо
  • Класифікація IFCElectrical Element
  • Код за ETIMEC000117
  • Назва за ETIMHiFi Amplifier
  • Назва UNSPSCAudio and visual presentation and composing equipment
  • Код UNSPSC4511
  • Код Uniclass 2015Pr_60_75_08_02
  • Опис Uniclass 2015Audio amplifiers
  • Код CSI MasterFormat 201411 52 00
  • Заголовок CSI MasterFormat 2014Audio-Visual Equipment
  • Номер OmniClass23-37 15 23 11
  • Заголовок OmniClassStereo Amplifiers

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад